Galaxy VX 1000kVA Scalable to 1250kVA 400V, Start up 5x8

Galaxy VX 1000kVA Scalable to 1250kVA 400V, Start up 5x8 Front Left
Galaxy VX 1000kVA Scalable to 1250kVA 400V, Start up 5x8 Front Left
Galaxy VX 1000kVA Scalable to 1250kVA 400V, Start up 5x8 Front Left
Galaxy VX 1000kVA Scalable to 1250kVA 400V, Start up 5x8 Front Right
Galaxy VX 1000kVA Scalable to 1250kVA 400V, Start up 5x8 Front Straight
Galaxy VX 1000kVA Scalable to 1250kVA 400V, Start up 5x8 Back
Galaxy VX 1000kVA Scalable to 1250kVA 400V, Start up 5x8 Front Left
Galaxy VX 1000kVA Scalable to 1250kVA 400V, Start up 5x8 Front Right
Galaxy VX 1000kVA Scalable to 1250kVA 400V, Start up 5x8 Front Straight
Galaxy VX 1000kVA Scalable to 1250kVA 400V, Start up 5x8 Back
  • A highly efficient, modular, 1000 kVA scalable to 1250 kVA 3-phase UPS that provides the performance, flexibility, and maximized asset utilization today’s large ...

  • Includes: Installation guide, Start-up service

View Product Overview
Replacement battery
User replaceable battery not available

GVX1000K1250NHS Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (1000000W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
1.0MWatts / 1.0MVA
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 4-wire (3P + E)
Maximum Input Current
1702.0A
Galaxy VX 1000kVA Scalable to 1250kVA 400V, Start up 5x8
A highly efficient, modular, 1000 kVA scalable to 1250 kVA 3-phase UPS that provides the performance, flexibility, and maximized asset utilization today’s large data centers and mission critical applications require. This EcoStruxure Ready UPS features up to 99% efficiency with patented ECOnversion technology. Includes 5x8 start-up service.
Includes: Installation guide, Start-up service

Galaxy VX Features & Benefits

Serviceability

5x8 Start-up service included
Required for full coverage of factory warranty
StruxureWare Data Center Expert compatible
Enables centralized management via StruxureWare Data Center Expert.
StruxureOn enabled
Simplify maintenance and operation of your equipment through the use of vendor-neutral, cloud-based software and services.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.

Availability

Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Internal backfeed protection
Increases system defense from power anomalies.
Energy storage flexibility
Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability. br /Click a href="http://www.schneider-electric.com/b2b/en/solutions/system/s4/data-center-and-network-systems-lithium-ion-battery/index.jsp"; target="_blank"here/a for more details.

Total cost of Ownership

ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
1.25MWatts / 1.25MVA
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 50 Hz Sync to mains, 60 Hz Sync to mains
Other Output Voltages
380, 415, 440
Load Crest Factor
3 with THC <5%
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 2% linear load and < 3% non-linear load

Input

Input frequency
40 - 70 Hz
Input Total Harmonic Distortion
Less than 3 % for full load
Other Input Voltages
380, 415, 440
Maximum Short Circuit Withstand (Icw)
100.0kAmps
Input Power Factor at Full Load
1.0

Batteries & Runtime

Battery type
External battery system
Nominal Battery Voltage
480 V
End of Discharge Battery Voltage
384 V DC

Communications & Management

Control panel
7" touch screen display
Audible Alarm
Audible and visible alarms prioritized by severity
Available SmartSlot™ Interface Quantity
2

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
3600MM, 360.0CM
Maximum Depth
900MM, 90.0CM
Net Weight
3110.0KG
Shipping weight
3737.0KG
Shipping Height
2150MM, 215.0CM
Shipping Width
5160MM, 516.0CM
Shipping Depth
1060MM, 106.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
68.0dBA
Online thermal dissipation
175802.0BTU/hr
Protection Class
IP20

Conformance

Approvals
C-Tick, CE, EN/IEC 62040-1, EN/IEC 62040-2, EN/IEC 62040-3, ETL, IBC 2012, IEC 62040-4, ISTA 2B
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services