Our Brands

Galaxy VM 225 kVA UPS Single 480-480 V, 65kAIC, Start up 5x8

Galaxy VM 225 kVA UPS Single 480-480 V, 65kAIC, Start up 5x8 Front Left
Galaxy VM 225 kVA UPS Single 480-480 V, 65kAIC, Start up 5x8 Front Left
Galaxy VM 225 kVA UPS Single 480-480 V, 65kAIC, Start up 5x8 Front Left
Galaxy VM 225 kVA UPS Single 480-480 V, 65kAIC, Start up 5x8 Front Right
Galaxy VM 225 kVA UPS Single 480-480 V, 65kAIC, Start up 5x8 Front Straight
Galaxy VM 225 kVA UPS Single 480-480 V, 65kAIC, Start up 5x8 Back
Galaxy VM 225 kVA UPS Single 480-480 V, 65kAIC, Start up 5x8 Application
Galaxy VM 225 kVA UPS Single 480-480 V, 65kAIC, Start up 5x8 Front Left
Galaxy VM 225 kVA UPS Single 480-480 V, 65kAIC, Start up 5x8 Front Right
Galaxy VM 225 kVA UPS Single 480-480 V, 65kAIC, Start up 5x8 Front Straight
Galaxy VM 225 kVA UPS Single 480-480 V, 65kAIC, Start up 5x8 Back
Galaxy VM 225 kVA UPS Single 480-480 V, 65kAIC, Start up 5x8 Application
Green Premium™
RoHS
  • A highly compact, energy efficient, 65kAIC rated 3-phase UPS for data centers, facility and industrial applications.

  • Includes: Dust filter, Installation guide, Integrated network management, Seismic compliance, Start-up service, Top and bottom cable entry

View Product Overview

GVMSB225KG65S Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (202500 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
202.5kWatts / 225.0kVA
Output Connections
(1) Hard wire 5-wire (3P + N + E) (Battery Backup)
(1) Hard wire 4-wire (3P + E) (Battery Backup)
Nominal Output Voltage
480V 3PH
Nominal Input Voltage
480V 3PH
Input Connections
Hard wire 3-wire (3P + E)
Maximum Input Current
347.0A
Galaxy VM 225 kVA UPS Single 480-480 V, 65kAIC, Start up 5x8
A highly compact, energy efficient, 65kAIC rated 3-phase UPS for data centers, facility and industrial applications.
Includes: Dust filter, Installation guide, Integrated network management, Seismic compliance, Start-up service, Top and bottom cable entry
  • Complete front serviceability
    All inputs, outputs and local manageability is accessible from the front of the unit.
  • Dry Contact inputs
    User assignable inputs allow other equipment alarms to be monitored through the power system controller
  • Dry contact output
    Provides remote notification of failures when used with APC environmental monitoring unit or system.
  • ECOnversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • Integrated network management
    Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
  • Lithium-ion battery
    Lithium-ion batteries provide twice the service life of a typical lead acid battery and are small, light and environmentally friendly.
  • Modbus RS-485 and Modbus TCP support
    Enables remote monitoring and interfaces with StruxureWare™ Data Center Expert, building management systems, or other third-party systems.
  • Pre-installed dust filters
    Protects the UPS from harsh environments
  • Seismic compliance
    These all-steel enclosures meet IBC Zone 2 seismic rating.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • Top and bottom cable entry
    Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.

Galaxy VM Features & Benefits

Total cost of Ownership

Wide input voltage range
Designed for harsh electrical environments to save battery life.
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Sustainability

ENERGY STAR for UPS
Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Manageability

LED status indicators
Quickly understand unit and power status with visual indicators.
EcoStruxure IT Expert
From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.
Mimic Diagram
Allows instant access to the status of the UPS.
Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
LCD graphics touch screen display
Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.

Convenience

Top and bottom cable entry
Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.
Wheel mounted
Allows for ease of handling during installation.
5x8 Start-up service included
Required for full coverage of factory warranty
Swappable batteries
Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.

Safety

Internal backfeed protection
Increase system defense from power anomolies.
Seismic compliance
These all-steel enclosures meet IBC Zone 2 seismic rating.

Availability

Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Energy storage flexibility
Conventional flooded, VRLA, Nicad, Li-ion battery offers along with different charging modes allow tailoring to specific back-up requirements.
Flexible Design
Available in a wide range of configurations to suit any operating environment
Modular-based design
Allows replacement of UPS modules and batteries
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Robust operation
No power derating in kW up to 40°C or 104°F.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Belgium, Bermuda, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Italy, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Netherlands, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
202.5kWatts / 225.0kVA
Neutral Output Current
244A
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Sync to mains, 50/60 Hz +/- 1 Hz Unsynchronised
Load Crest Factor
Unlimited
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 2% linear load and < 3% non-linear load
Output Voltage Tolerance
+/- 1% static and +/- 3% at 100% load step
Bypass
Built-in static bypass

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
360 - 576 (480 V), 360 - 576 (480 V) AdjustableV
Input Total Harmonic Distortion
Less than 3 % for full load
Type of Input Protection Required
3-pole circuit breaker
Maximum Short Circuit Withstand (Icw)
65.0kAmps
Input Power Factor at Full Load
1.0

Batteries & Runtime

Battery type
External battery system
Nominal Battery Voltage
480 V
End of Discharge Maximum Battery Current
549.0A
Expected Battery Life (years)
7 - 10
End of Discharge Battery Voltage
384 V
Efficiency in Battery Operation
95.5 %
Maximum Available Short Circuit Current
65kAmps
Overload Operation
60 seconds at 125% and 30 seconds at 150%

Communications & Management

Control panel
7" touch screen display
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Optional
Available SmartSlot™ Interface Quantity
2

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
1002MM, 100.2CM
Maximum Depth
854MM, 85.4CM
Net Weight
704.0KG
Shipping weight
745.0KG
Shipping Height
2156MM, 215.6CM
Shipping Width
1490MM, 149.0CM
Shipping Depth
1060MM, 106.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 14999.8meters
Audible noise at 1 meter from surface of unit
65.0dBA
Online thermal dissipation
27670.0BTU/hr
Protection Class
IP20

Conformance

Approvals
cUL listed, EN/IEC 62040-3, ENERGY STAR V2.0 (USA), FCC part 15 class A, IBC 2012 and CBC2013 to Sds=2.02g , OSHPD, UL 1778
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Proposition 65 Warning
Available in Documentation tab

General

Bypass Protection Device
400.0
Max Bypass Input Current
350.0A

Options

Services