Our Brands

Galaxy VL Internal Backfeed Kit, 480V

Galaxy VL Internal Backfeed Kit, 480V Front Right
Galaxy VL Internal Backfeed Kit, 480V Front Right
Galaxy VL Internal Backfeed Kit, 480V Front Right
Galaxy VL Internal Backfeed Kit, 480V Front Right
Galaxy VL Internal Backfeed Kit, 480V Front Right
Galaxy VL Internal Backfeed Kit, 480V Front Right
  • Highly efficient, scalable 200 to 500 kVA/kW 3-phase UPS featuring modular, redundant design and low TCO for medium and large data centers and mission critical environments ...

View Product Overview

GVLOPT003 Features

Galaxy VL Internal Backfeed Kit, 480V
Highly efficient, scalable 200 to 500 kVA/kW 3-phase UPS featuring modular, redundant design and low TCO for medium and large data centers and mission critical environments.

Galaxy VL Features & Benefits

Serviceability

EcoStruxure IT Expert
From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service offers
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like Schneider Electric to do for you.

Total cost of Ownership

Compact UPS
High-density technology and full front access make this UPS a footprint saver well suited for confined spaces.
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
High efficiency in double conversion mode
Consistently high power quality at high efficiency, even at low load levels. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Availability

Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Embedded Network Management Card
Allows you to remotely manage alert thresholds and monitor your UPS over EcoStruxure IT, Web, SNMP, or Modbus TCP and Modbus RTU.
Flexible DC bus
Optimizes battery sizing and supports a wide range of energy storage technologies, including VRLA, Li-ion, and NiCd batteries.
Modular UPS design
Provides design redundancy and fast serviceability with improved mean time to repair, via self-diagnosing, field-replaceable modules.
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy

Product Distribution

Antigua and Barbuda, Netherlands Antilles, Argentina, Aruba, Barbados, Belgium, Bermuda, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Mexico, Nicaragua, Panama, Peru, Philippines, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Taiwan, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Shipping weight
32.0KG
Shipping Height
580MM, 58.0CM
Shipping Width
625MM, 62.5CM
Shipping Depth
765MM, 76.5CM

Environmental

Operating Temperature
0 - 40 °C

Options

Services