Our Brands

Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker

Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Front Left
Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Front Left
Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Front Left
Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Front Left
Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Front Right
Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Front Right
Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Front Straight
Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Front Straight
Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Back
Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Back
Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Front Left
Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Front Left
Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Front Right
Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Front Right
Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Front Straight
Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Front Straight
Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Back
Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker Back
  • Highly adaptable, energy efficient 225-500kVA 400V 3 phase UPS for large data centers, buildings and mission critical environments

  • Includes: Installation guide

View Product Overview

G7KBBK Features

Galaxy 7000 Battery Breaker Kit with single 500 Amp DC Breaker
Highly adaptable, energy efficient 225-500kVA 400V 3 phase UPS for large data centers, buildings and mission critical environments
Includes: Installation guide

Galaxy 7000 Features & Benefits

Compatiblity

Output synchronization to external source
UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements

Availability

High availability architecture
Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures

Manageability

Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.

Economy

Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
800MM, 80.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
274MM, 27.4CM
Net Weight
34.93KG
Shipping weight
55.0KG
Shipping Height
1000MM, 100.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
450MM, 45.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1015.9meters

Options

Services