Our Brands

Battery Frame Comet 40 & 100 kVA

No product image
No product image
  • 3 phase UPS power protection designed to meet the unique requirements of small to large facility and equipment room applications.

  • Includes: User manual

View Product Overview

UCMBAT80 Features

Battery Frame Comet 40 & 100 kVA
3 phase UPS power protection designed to meet the unique requirements of small to large facility and equipment room applications.
Includes: User manual

MGE EPS Features & Benefits

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.

Availability

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Protection

Cold-start capable
Provides temporary battery power when the utility power is out.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Total cost of Ownership

Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.

Marketing features

Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capable
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bolivia, Bahamas, Belize, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Nicaragua, Panama, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Batteries & Runtime

Battery type
Lead-acid battery
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
800MM, 80.0CM
Maximum Depth
840MM, 84.0CM
Net Weight
200.0KG
Shipping weight
200.0KG
Shipping Height
1900MM, 190.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
840MM, 84.0CM

Conformance

Standard warranty
1 year (parts only)

Options

Services