Our Brands

APC Symmetra RM and LX 208/240V Backplate Kit w/(2) L6-20R & (1) L6-30R

APC Symmetra RM and LX 208/240V Backplate Kit w/(2) L6-20R & (1) L6-30R Front Left
APC Symmetra RM and LX 208/240V Backplate Kit w/(2) L6-20R & (1) L6-30R Front Left
APC Symmetra RM and LX 208/240V Backplate Kit w/(2) L6-20R & (1) L6-30R Front Left
APC Symmetra RM and LX 208/240V Backplate Kit w/(2) L6-20R & (1) L6-30R Front Left
APC Symmetra RM and LX 208/240V Backplate Kit w/(2) L6-20R & (1) L6-30R Front Left
APC Symmetra RM and LX 208/240V Backplate Kit w/(2) L6-20R & (1) L6-30R Front Left
RoHS
  • Accessory solutions to tailor the Symmetra to meet your specific needs

View Product Overview

SYPD3 Features

Key Features

Output Connections
(1) NEMA L6-30R
(2) NEMA 6-20R
Nominal Output Voltage
200V, 208V
Nominal Input Voltage
200V, 208V
APC Symmetra RM and LX 208/240V Backplate Kit w/(2) L6-20R & (1) L6-30R
Accessory solutions to tailor the Symmetra to meet your specific needs

Product Distribution

Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Japan, Saint Kitts And Nevis, South Korea, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Other Output Voltages
240 V

Input

Physical

Maximum Height
102MM, 10.2CM
Maximum Width
152MM, 15.2CM
Maximum Depth
51MM, 5.1CM
Net Weight
1.82KG
Shipping weight
2.27KG
Shipping Height
218MM, 21.8CM
Shipping Width
193MM, 19.3CM
Shipping Depth
137MM, 13.7CM
Color
Silver

Conformance

Approvals
CSA
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services