APC Smart-UPS VT Maintenance Bypass Panel, 10-15kVA, 208V, floor mount

No product image
No product image
Green Premium™
RoHS
  • Accessory solutions to tailor the Smart-UPS to meet your specific needs

  • Includes: User manual

View Product Overview
Replacement battery
User replaceable battery not available

SBPSU10K15FC1M1 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (0 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output Connections
(1) Hard wire 5-wire (3P + N + E) (Battery Backup)
Nominal Output Voltage
120V, 208V 3PH
Nominal Input Voltage
208V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
APC Smart-UPS VT Maintenance Bypass Panel, 10-15kVA, 208V, floor mount
Accessory solutions to tailor the Smart-UPS to meet your specific needs
Includes: User manual

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
15.0kWatts / 15.0kVA
Efficiency at Full Load
99.0 %

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Efficiency at Full Load
99.0 %

Physical

Maximum Height
1486MM, 148.6CM
Maximum Width
349MM, 34.9CM
Maximum Depth
826MM, 82.6CM
Net Weight
104.55KG
Shipping weight
128.18KG
Shipping Height
1588MM, 158.8CM
Shipping Width
451MM, 45.1CM
Shipping Depth
927MM, 92.7CM
Color
Black
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters

Conformance

Approvals
cUL listed, UL 1778, UL listed
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services