Our Brands

APC Smart-UPS 2200VA 120V W/L5-20P, (4) 5-15R, (2) 5ALT-20R, & (1) L5-20R with USB

APC Smart-UPS 2200VA 120V W/L5-20P, (4) 5-15R, (2) 5ALT-20R, & (1) L5-20R with USB Front Left
APC Smart-UPS 2200VA 120V W/L5-20P, (4) 5-15R, (2) 5ALT-20R, & (1) L5-20R with USB Front Left
APC Smart-UPS 2200VA 120V W/L5-20P, (4) 5-15R, (2) 5ALT-20R, & (1) L5-20R with USB Front Left
APC Smart-UPS 2200VA 120V W/L5-20P, (4) 5-15R, (2) 5ALT-20R, & (1) L5-20R with USB Front Right
APC Smart-UPS 2200VA 120V W/L5-20P, (4) 5-15R, (2) 5ALT-20R, & (1) L5-20R with USB Front Straight
APC Smart-UPS 2200VA 120V W/L5-20P, (4) 5-15R, (2) 5ALT-20R, & (1) L5-20R with USB Front Left
APC Smart-UPS 2200VA 120V W/L5-20P, (4) 5-15R, (2) 5ALT-20R, & (1) L5-20R with USB Front Right
APC Smart-UPS 2200VA 120V W/L5-20P, (4) 5-15R, (2) 5ALT-20R, & (1) L5-20R with USB Front Straight
Green Premium™
RoHS
  • Reliable network power protection designed for deployment in retail and open access environments.

  • Includes: CD with software, Documentation CD, Installation guide, Smart UPS signalling RS-232 cable

View Product Overview
Replacement battery
User replaceable battery not available

SUA2200X115 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (1980 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
1.98kWatts / 2.2kVA
Output Connections
(4) NEMA 5-15R (Battery Backup)
(1) NEMA L5-20R (Battery Backup)
(1) NEMA 5-20R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA L5-20P
Cord Length
1.8meters
APC Smart-UPS 2200VA 120V W/L5-20P, (4) 5-15R, (2) 5ALT-20R, & (1) L5-20R with USB
Reliable network power protection designed for deployment in retail and open access environments.
Includes: CD with software, Documentation CD, Installation guide, Smart UPS signalling RS-232 cable
  • Safety-agency approved
    The UPS is UL1778 Listed
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Special Configurations Features & Benefits

Serviceability

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Easy to install
Innovative design allows for fast, easy installation by almost anybody.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Availability

Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.

Manageability

USB connectivity
Provides management of the UPS via a USB port (not available on all models).
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Serial connectivity
Provides management of the UPS via a serial port.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
SmartSlot
Customize UPS capabilities with management cards.

Product Distribution

Anguilla, Aruba, Barbados, Benin, Bermuda, Brazil, Bahamas, Canada, Colombia, Dominican Republic, Guatemala, Guyana, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
1.98kWatts / 2.2kVA
Efficiency at Full Load
95.0 %
Output Voltage Distortion
Less than 5 % at full load
Output Frequency (sync to mains)
47 - 63 Hz Sync to mains
Topology
Line interactive
Waveform type
Sine wave

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
75 - 154 Adjustable, 82 - 144V
Efficiency at Full Load
95.0 %

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
3hour(s)
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
271 Watts

Communications & Management

Interface Port(s)
DB-9 RS-232, USB
Control panel
LED status display with load and battery bar-graphs and on line : on battery : replace battery : and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
480Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
432MM, 43.2CM
Maximum Width
196MM, 19.6CM
Maximum Depth
546MM, 54.6CM
Net Weight
50.92KG
Shipping weight
60.92KG
Shipping Height
559MM, 55.9CM
Shipping Width
381MM, 38.1CM
Shipping Depth
762MM, 76.2CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
275.0BTU/hr

Conformance

Approvals
CSA, UL 1778
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Proposition 65 Warning
Available in Documentation tab

Options

Services