APC Back-UPS ES 350VA, 120V

APC Back-UPS ES 350VA, 120V Front Left
APC Back-UPS ES 350VA, 120V Front Left
APC Back-UPS ES 350VA, 120V Front Left
APC Back-UPS ES 350VA, 120V Front Left
APC Back-UPS ES 350VA, 120V Detailed
APC Back-UPS ES 350VA, 120V Detailed
APC Back-UPS ES 350VA, 120V Detailed
APC Back-UPS ES 350VA, 120V Front Left
APC Back-UPS ES 350VA, 120V Front Left
APC Back-UPS ES 350VA, 120V Detailed
APC Back-UPS ES 350VA, 120V Detailed
APC Back-UPS ES 350VA, 120V Detailed
Green Premium™
RoHS
  • APC's Back-UPS® ES series is now "greener" than ever. The ES 350 utilizes an ultra-efficient design that consumes less power during normal operation than any other ...

  • Includes: User manual

View Product Overview
Replacement battery
User replaceable battery not available

BE350G-LM Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (200 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
200 Watts / 350VA
Output Connections
(3) NEMA 5-15R (Surge Protection)
(3) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.5meters
APC Back-UPS ES 350VA, 120V
APC's Back-UPS® ES series is now "greener" than ever. The ES 350 utilizes an ultra-efficient design that consumes less power during normal operation than any other battery backup in its class, saving you money on your electricity bill. It's also RoHS compliant, which means its manufacture and ultimate disposal is easier on the environment. Even the packaging has been carefully selected to minimize energy use in it's creation, and to maximize the use of recycled materials. Coupled with all the standard features of the Back-UPS ES series, the ES 350 is the best value for home and home office computers.
Includes: User manual
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Safety-agency approved
    The UPS is UL1778 Listed
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Product Distribution

Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bahamas, Belize, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
200 Watts / 350VA
Output Frequency (sync to mains)
47 - 63 Hz Sync to mains
Topology
Standby
Waveform type
Stepped approximation to a sinewave

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
88 - 139V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
16hour(s)
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
2 Watts

Communications & Management

Control panel
LED status display with on line : on battery : replace battery and building wiring fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
365Joules
Data Line Protection
RJ11 analog phone line for phone/fax/modem/DSL
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
88MM, 8.8CM
Maximum Width
160MM, 16.0CM
Maximum Depth
288MM, 28.8CM
Net Weight
4.1KG
Shipping weight
4.6KG
Shipping Height
221MM, 22.1CM
Shipping Width
267MM, 26.7CM
Shipping Depth
383MM, 38.3CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
9728MM
Master Carton Units
2.0
Master Carton Weight
9.58
Units per Pallet
72.0
SCC Codes
10731304258916

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
14.0BTU/hr

Conformance

Approvals
cUL listed, FCC part 15 class B, FCC part 68, NOM, UL 1778, UL 497A, UL 498
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services