Our Brands

APC Back-UPS Connect 70, 120V, Network Backup

APC Back-UPS Connect 70, 120V, Network Backup Front Left
APC Back-UPS Connect 70, 120V, Network Backup Front Left
APC Back-UPS Connect 70, 120V, Network Backup Front Left
APC Back-UPS Connect 70, 120V, Network Backup Front Left
APC Back-UPS Connect 70, 120V, Network Backup Miscellaneous
APC Back-UPS Connect 70, 120V, Network Backup Front Left
APC Back-UPS Connect 70, 120V, Network Backup Front Left
APC Back-UPS Connect 70, 120V, Network Backup Miscellaneous
RoHS
  • Extended Runtime UPS for Network Gateway Devices

  • Includes: User manual

View Product Overview
Replacement battery
User replaceable battery not available

BGE70 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (75 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
75 Watts / 125VA
Output Connections
(3) NEMA 1-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 1-15P
Cord Length
1.2meters
APC Back-UPS Connect 70, 120V, Network Backup
Extended Runtime UPS for Network Gateway Devices
Includes: User manual
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Back-UPS Connect Features & Benefits

Serviceability

Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Manageability

LED status display
Quickly understand unit and power status with visual indicators.

Protection

Battery backup and surge protection
Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.

Product Distribution

Antigua and Barbuda, Anguilla, Aruba, Barbados, Bermuda, Bahamas, Belize, Dominican Republic, Ecuador, Guatemala, Honduras, Haiti, Jamaica, Cayman Islands, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
75 Watts / 125VA
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Topology
Standby
Waveform type
Square wave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
90 - 140V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
16hour(s)
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
3 Watts

Communications & Management

Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
120Joules

Physical

Maximum Height
132MM, 13.2CM
Maximum Width
105MM, 10.5CM
Maximum Depth
225MM, 22.5CM
Net Weight
2.5KG
Shipping weight
2.8KG
Shipping Height
204MM, 20.4CM
Shipping Width
164MM, 16.4CM
Shipping Depth
299MM, 29.9CM
Color
White
Master Carton Dimensions (Length x Width x Height)
311 x 340 x 223MM
Master Carton Units
2.0
Master Carton Weight
6.0
Pallet Dimensions
47.99 x 45.94 x 5.39inches
# of Layers per Pallet
4.0
# of Units per Layer per Pallet
18.0
Units per Pallet
72.0
SCC Codes
10731304310966

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %

Conformance

Approvals
California Energy Commission (CEC), FCC part 15 class B, NOM, TÜV-NURTL
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services