As nossas marcas

Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500

Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente esquerdo
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente esquerdo
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente esquerdo
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente esquerdo
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente esquerdo
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente esquerdo
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente Direita
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente Direita
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente Direita
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente Direita
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente Reto
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente Reto
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente Reto
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente Reto
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Back
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Back
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Back
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Back
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Aplicação
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente esquerdo
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente esquerdo
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente esquerdo
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente esquerdo
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente Direita
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente Direita
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente Direita
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente Direita
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente Reto
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente Reto
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente Reto
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Frente Reto
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Back
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Back
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Back
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Back
Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500 Aplicação
  • UL 9540A tested Li-Ion Battery Cabinet, 10 battery modules (Type O) for Symmetra PX 250/500 UPS (UL standard)

  • Inclui: Manual do utilizador

Veja a descrição geral do produto

LIBSMG95OUL Características

Li-Ion Battery 9540A - Battery Rack UL 10 modules Type O for SyPX 250/500
UL 9540A tested Li-Ion Battery Cabinet, 10 battery modules (Type O) for Symmetra PX 250/500 UPS (UL standard)
Inclui: Manual do utilizador

Sistemas de Bateria de Iões de Lítio Galaxy Características & Benefícios

Custo total de propriedade

Reduz os custos de arrefecimento
Reduz as dimensões da sala de baterias e aumenta a tolerância a uma gama mais ampla de temperaturas de funcionamento, o que lhe permite baixar a capacidade da solução de arrefecimento
Dimensões compactas da bateria
Reduz dramaticamente o espaço ocupado pela solução de bateria, de modo que equipamento gerador de receitas possa utilizar esse espaço.
Solução de bateria leve
Reduz o peso em mais de dois terços, oferecendo flexibilidade para instalar a solução de bateria em qualquer piso ao mesmo tempo que minimiza as necessidades de modificação estrutural.
Gestão avançada da bateria incluída
Monitorização integrada ao nível da célula, do módulo e do armário fornece uma imagem nítida do tempo de funcionamento e condição da bateria, com benefícios acrescidos de desempenho previsível e consistente do tempo de funcionamento e condição estável da célula.
Prolongada vida útil da bateria
A tecnologia de iões de lítio duplica a vida útil da bateria, reduzindo os riscos de período de inatividade ou interrupção da carga durante a manutenção ou substituição.

Distribuição do produto

Antígua e Barbuda, Anguilla, Antilhas Holandesas, Aruba, Barbados, Bermudas, Bolívia, Brasil, Bahamas, Belize, Canadá, Colômbia, Costa Rica, Dominica, República Dominicana, Equador, Granada, Guatemala, Guiana, Honduras, Haiti, Jamaica, São Cristovão e Nevis, Ilhas Caiman, Santa Lúcia, México, Nicarágua, Panamá, Porto Rico, Paraguai, El Salvador, Trinidad e Tobago, Estados Unidos, Uruguai, São Vicente e Granadinas, Venezuela, Ilhas Virgens dos EUA

Saída

Capacidade da bateria (mAh)
67000
Tensão de saída da bateria
516.8 V

Baterias e autonomia

Tipo de bateria
Li-Ion (Ião de lítio)
Montagem da bateria
Armário de bateria fechado
Disposição das baterias
Armário de baterias
Fabricante da bateria
Samsung

Físico

Altura máxima
2055mm, 205.5cm
Largura máxima
650mm, 65.0cm
Profundidade máxima
530mm, 53.0cm
Peso líquido
391.0kg
Peso bruto
410.0kg
Altura com embalagem
2200mm, 220.0cm
Largura com embalagem
1200mm, 120.0cm
Profundidade com embalagem
530mm, 53.0cm
Cor
Branco

Ambiente

Temperatura de funcionamento
18 - 28 °C
Temperatura de armazenamento
0 - 40 °C
Humidade relativa de armazenamento
0 - 60 %

Conformidades

Certificações
IBC 2015, UL na lista
Garantia standard
Reparar ou susbtituir 3 anos

Opções

Serviços