Our Brands

TC- Chilled Water

TC- Chilled Water Front Left
TC- Chilled Water Front Left
TC- Chilled Water Front Left
TC- Chilled Water Front Left
  • Floor Mount Precision Air Conditioning using chilled water.

  • Includes: Operations and Maintenance Manual

View Product Overview

TC-CW Features

Key Features

Nominal Input Voltage
208V, 230V
TC- Chilled Water
Floor Mount Precision Air Conditioning using chilled water.
Includes: Operations and Maintenance Manual
  • Chilled water system
    Unit used with building chillers to provide economical and reliable control. These models often provide the optimum solution for large cooling needs due to the ease of installation and the elimination of multiple refrigeration components.
  • Compact Footprint
    Provides flexibility to move the unit wherever cooling is required.
  • Down flow or up flow option
    Downflow units discharge air into a raised floor plenum and are suitable for areas with raised floors greater than 12" high. Upflow units are suitable for areas with raised floors less than 12" and discharge air into either a plenum or ductwork.
  • Ease of Use
    Simplifies future planning by allowing side to side equipment to be placed anywhere in the data center.

NetworkAIR CW Features & Benefits

Availability

Steam humidifier
Humidity is managed through a self-contained steam canister humidifier for maximum efficiency and ease of maintenance. The pure-steam canister maintains consistent capacity output, and requires very little scheduled maintenance.

Manageability

Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.

Protection

Air filtration
Removes dirt and other particulates from the intake air for cleaner supply air.

Serviceability

Front service access
The system has full service, front access for routine servicing of components. Front access also narrows the footprint of the system making it possible for units to be placed side by side.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Philippines, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Input frequency
50/60 Hz
Number of Power Cords
1

Communications & Management

Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm on 25 alarm conditions

Conformance

Approvals
ETL, MEA
Standard warranty
1 year (parts only)

General

Air Discharge Patterns
Upflow, Downflow
Humidification Value
10pounds/hour
Intake Air
Front Return, Top Return

Options

Services