Our Brands

GUTOR PXC UL Battery Cabinet, 200A Breaker, 540 Watt/Cell Battery

GUTOR PXC UL Battery Cabinet, 200A Breaker, 540 Watt/Cell Battery Front Left
GUTOR PXC UL Battery Cabinet, 200A Breaker, 540 Watt/Cell Battery Front Left
GUTOR PXC UL Battery Cabinet, 200A Breaker, 540 Watt/Cell Battery Front Left
GUTOR PXC UL Battery Cabinet, 200A Breaker, 540 Watt/Cell Battery Front Right
GUTOR PXC UL Battery Cabinet, 200A Breaker, 540 Watt/Cell Battery Front Straight
GUTOR PXC UL Battery Cabinet, 200A Breaker, 540 Watt/Cell Battery Back
GUTOR PXC UL Battery Cabinet, 200A Breaker, 540 Watt/Cell Battery Front Left
GUTOR PXC UL Battery Cabinet, 200A Breaker, 540 Watt/Cell Battery Front Right
GUTOR PXC UL Battery Cabinet, 200A Breaker, 540 Watt/Cell Battery Front Straight
GUTOR PXC UL Battery Cabinet, 200A Breaker, 540 Watt/Cell Battery Back
  • Fully populated, VRLA battery cabinets. Includes all breakers and fuses, line up and match capability, top and/or bottom cable entry.

View Product Overview

GUPXCB200CD540 Features

GUTOR PXC UL Battery Cabinet, 200A Breaker, 540 Watt/Cell Battery
Fully populated, VRLA battery cabinets. Includes all breakers and fuses, line up and match capability, top and/or bottom cable entry.

Gutor PXC Features & Benefits

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Life Cycle monitoring
Allows predictive maintenance notification to ensure continuity on the entire UPS system.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Total cost of Ownership

Wide input voltage range
Designed for harsh electrical environments to save battery life.
Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.
High efficiency
High efficiency rates that remain stable even at lower operating power levels

Manageability

LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.

Availability

Flexible Design
Available in a wide range of configurations to suit any operating environment
Dual mains input -standard
Standard feature increases availability by allowing the UPS to be connected to two separate power sources.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Swappable fan replacement
Allows replacement of individual fans without going to bypass increasing availability and load protection.

Product Distribution

Aruba, Bermuda, Bahamas, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela

Technical Specifications

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery cabinet
Battery manufacturer
C&D and Enersys
Battery Design Life
8 - 10

Physical

Maximum Height
2101MM, 210.1CM
Maximum Width
1008MM, 100.8CM
Maximum Depth
800MM, 80.0CM
Net Weight
1769.01KG
Shipping weight
1814.37KG
Shipping Height
2304MM, 230.4CM
Shipping Width
1372MM, 137.2CM
Shipping Depth
978MM, 97.8CM
Units per Pallet
1.0

Environmental

Operating Temperature
-10 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 2999.84meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 4999.9meters

Conformance

Approvals
FCC part 15 class A, UL 1778
Standard warranty
1 year (parts only)

Options

Services