Our Brands

GUTOR PXC UL 37.5kVA, 480/208V ISO Transformer Single Feed, Start Up

GUTOR PXC UL 37.5kVA, 480/208V ISO Transformer Single Feed, Start Up Front Left
GUTOR PXC UL 37.5kVA, 480/208V ISO Transformer Single Feed, Start Up Front Left
GUTOR PXC UL 37.5kVA, 480/208V ISO Transformer Single Feed, Start Up Front Left
GUTOR PXC UL 37.5kVA, 480/208V ISO Transformer Single Feed, Start Up Front Right
GUTOR PXC UL 37.5kVA, 480/208V ISO Transformer Single Feed, Start Up Front Straight
GUTOR PXC UL 37.5kVA, 480/208V ISO Transformer Single Feed, Start Up Back
GUTOR PXC UL 37.5kVA, 480/208V ISO Transformer Single Feed, Start Up Front Left
GUTOR PXC UL 37.5kVA, 480/208V ISO Transformer Single Feed, Start Up Front Right
GUTOR PXC UL 37.5kVA, 480/208V ISO Transformer Single Feed, Start Up Front Straight
GUTOR PXC UL 37.5kVA, 480/208V ISO Transformer Single Feed, Start Up Back
  • High performance, compact 3 phase UPS power protection standardized for light to heavy industrial applications and small to medium datacenters

  • Includes: Start-up service

View Product Overview

GUPXC37GFIS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (37500 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
37.5kWatts / 37.5kVA
Nominal Output Voltage
208V 3PH
Nominal Input Voltage
480V 3PH
Maximum Input Current
63.0A
GUTOR PXC UL 37.5kVA, 480/208V ISO Transformer Single Feed, Start Up
High performance, compact 3 phase UPS power protection standardized for light to heavy industrial applications and small to medium datacenters
Includes: Start-up service

Gutor PXC Features & Benefits

Availability

Flexible Design
Available in a wide range of configurations to suit any operating environment
Swappable fan replacement
Allows replacement of individual fans without going to bypass increasing availability and load protection.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Dual mains input -standard
Standard feature increases availability by allowing the UPS to be connected to two separate power sources.

Total cost of Ownership

Robust operation
No power derating in kW up to 40°C or 104°F.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
High efficiency
High efficiency rates that remain stable even at lower operating power levels

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Life Cycle monitoring
Allows predictive maintenance notification to ensure continuity on the entire UPS system.

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.

Product Distribution

Aruba, Bermuda, Bahamas, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Jamaica, Nicaragua, Panama, El Salvador, Trinidad and Tobago, United States, Venezuela

Technical Specifications

Output

Max Configurable Power (Watts)
37.5kWatts / 37.5kVA
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised, 60 Hz Sync to mains
Load Crest Factor
3 : 1
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 2% for 0 to 100% linear load and < 5% for full non-linear load
Bypass
Built-in bypass

Input

Input frequency
60 Hz
Input Total Harmonic Distortion
Less than 5 % for full load
Maximum Short Circuit Withstand (Icw)
65.0kAmps

Batteries & Runtime

Battery type
External battery system

Communications & Management

Pre-Installed SmartSlot™ Cards
Control panel
Multifunction LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Available SmartSlot™ Interface Quantity
1

Physical

Maximum Height
2100MM, 210.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
800MM, 80.0CM
Net Weight
721.0KG
Shipping weight
721.0KG
Shipping Height
2100MM, 210.0CM
Shipping Width
600MM, 60.0CM
Shipping Depth
800MM, 80.0CM
Color
Light grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1000.05meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 4999.9meters
Audible noise at 1 meter from surface of unit
65.0dBA
Online thermal dissipation
14059.0BTU/hr
Protection Class
IP42 with air filter, NEMA 1

Conformance

Approvals
FCC part 15 class A, UL 1778
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services