Our Brands

APC Symmetra LX 4-post rack-mounting rails

APC Symmetra LX 4-post rack-mounting rails Front Left
APC Symmetra LX 4-post rack-mounting rails Front Left
APC Symmetra LX 4-post rack-mounting rails Front Left
APC Symmetra LX 4-post rack-mounting rails Front Left
APC Symmetra LX 4-post rack-mounting rails Front Left
APC Symmetra LX 4-post rack-mounting rails Front Left
APC Symmetra LX 4-post rack-mounting rails Front Left
APC Symmetra LX 4-post rack-mounting rails Front Left
  • Accessory solutions to tailor the Symmetra to meet your specific needs

  • Includes: Rack mounting brackets, User manual

View Product Overview

SYAOPT1 Features

APC Symmetra LX 4-post rack-mounting rails
Accessory solutions to tailor the Symmetra to meet your specific needs
Includes: Rack mounting brackets, User manual

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Net Weight
2.73KG
Shipping weight
3.27KG
Shipping Height
114MM, 11.4CM
Shipping Width
330MM, 33.0CM
Shipping Depth
127MM, 12.7CM

Conformance

Standard warranty
2 years repair or replace

Options

Services