Our Brands

APC Backplate Kit W/(4) L5-15R and (4) 5-15R for Smart-UPS 2200 and 3000VA 3U-5U SUA Models

APC Backplate Kit W/(4) L5-15R and (4) 5-15R for Smart-UPS 2200 and 3000VA 3U-5U SUA Models Front Left
APC Backplate Kit W/(4) L5-15R and (4) 5-15R for Smart-UPS 2200 and 3000VA 3U-5U SUA Models Front Left
APC Backplate Kit W/(4) L5-15R and (4) 5-15R for Smart-UPS 2200 and 3000VA 3U-5U SUA Models Front Left
APC Backplate Kit W/(4) L5-15R and (4) 5-15R for Smart-UPS 2200 and 3000VA 3U-5U SUA Models Front Left
APC Backplate Kit W/(4) L5-15R and (4) 5-15R for Smart-UPS 2200 and 3000VA 3U-5U SUA Models Front Left
APC Backplate Kit W/(4) L5-15R and (4) 5-15R for Smart-UPS 2200 and 3000VA 3U-5U SUA Models Front Left

SUA028RM Features

Key Features

Output Connections
(4) NEMA 5-15R
(4) NEMA L5-15R
Nominal Input Voltage
120V
APC Backplate Kit W/(4) L5-15R and (4) 5-15R for Smart-UPS 2200 and 3000VA 3U-5U SUA Models

Product Distribution

Anguilla, Argentina, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Haiti, Japan, South Korea, Cayman Islands, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Taiwan, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Input

Number of Power Cords
1

Physical

Maximum Height
127MM, 12.7CM
Maximum Width
178MM, 17.8CM
Maximum Depth
254MM, 25.4CM
Net Weight
0.92KG
Shipping weight
1.36KG
Shipping Height
127MM, 12.7CM
Shipping Width
178MM, 17.8CM
Shipping Depth
254MM, 25.4CM

Conformance

Standard warranty
1 year

Options

Services