APC 60KW 480V REDUNDANT 2 MOD. 1 MAIN SERV. BYPASS PANEL

No product image
No product image
  • Includes: User Manual

View Product Overview

SBP60KGR2M1 Features

Key Features

Nominal Input Voltage
480V 3PH
APC 60KW 480V REDUNDANT 2 MOD. 1 MAIN SERV. BYPASS PANEL
Includes: User Manual

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
1632MM, 163.2CM
Maximum Width
1540MM, 154.0CM
Maximum Depth
408MM, 40.8CM
Net Weight
250.46KG
Shipping weight
264.1KG
Shipping Height
1759MM, 175.9CM
Shipping Width
1540MM, 154.0CM
Shipping Depth
408MM, 40.8CM
Color
Grey
Units per Pallet
1.0

Conformance

Standard warranty
1 year

Options

Services