SmartBunker FX 23U 3KVA UPS Air Cooled

No product image
No product image
  • Complete IT infrastructure within a stand-alone, secure enclosure for protection of critical business applications. Include: power distribution, UPS, and environmental ...

  • Includes: Rack Mounting support rails, Rack Power Distribution Unit (PDU), Vertical cable managers

View Product Overview

PFMSB50023 Features

SmartBunker FX 23U 3KVA UPS Air Cooled
Complete IT infrastructure within a stand-alone, secure enclosure for protection of critical business applications. Include: power distribution, UPS, and environmental monitoring
Includes: Rack Mounting support rails, Rack Power Distribution Unit (PDU), Vertical cable managers

EcoStruxure Micro Data Centers Features & Benefits

Convenience

Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.

Safety

Enclosure designed for harsh environments
Prefabricated modules can support IT needs in applications such as mining, oil and gas, industrial factories, military operations, and regions with high heat and humidity.

Product Distribution

Andorra, United Arab Emirates, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Saint Kitts And Nevis, Kuwait, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Oman, Peru, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Chad, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Input

Nominal Input Voltage
240V
Input frequency
50 Hz

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
1.5hour(s)
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
1728

Communications & Management

Audible Alarm
Alarm when on battery : distinctive low battery alarm

Physical

Maximum Height
2200MM, 220.0CM
Maximum Width
1100MM, 110.0CM
Maximum Depth
1500MM, 150.0CM
Rack Height
23U
Net Weight
680.39KG
Shipping weight
839.15KG
Color
Black
Number of Racks
1.0U

Options

Services