NetShelter SX 48U 1200mm Split Feed Through Side Panels Black Qty 2

NetShelter SX 48U 1200mm Split Feed Through Side Panels Black Qty 2 Front Left
NetShelter SX 48U 1200mm Split Feed Through Side Panels Black Qty 2 Front Left
NetShelter SX 48U 1200mm Split Feed Through Side Panels Black Qty 2 Front Left
NetShelter SX 48U 1200mm Split Feed Through Side Panels Black Qty 2 Front Left
RoHS
  • Rack system components that can be added to existing racks if requirements change.

  • Includes: Brush strips, Installation guide, Key(s), Slam Latches

View Product Overview

AR7314 Features

NetShelter SX 48U 1200mm Split Feed Through Side Panels Black Qty 2
Rack system components that can be added to existing racks if requirements change.
Includes: Brush strips, Installation guide, Key(s), Slam Latches
  • Cable access brush strip
    Blocks air from escaping through holes surrounding cabling.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
966MM, 96.6CM
Maximum Width
1097MM, 109.7CM
Maximum Depth
14MM, 1.4CM
Net Weight
25.0KG
Shipping weight
29.0KG
Shipping Height
1048MM, 104.8CM
Shipping Width
1178MM, 117.8CM
Shipping Depth
172MM, 17.2CM
Color
Black
Side Panels
18.0gauge

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services