NetShelter SX 48U 1070mm Deep Split Side Panels Black Qty 2

NetShelter SX 48U 1070mm Deep Split Side Panels Black Qty 2 Front Left
NetShelter SX 48U 1070mm Deep Split Side Panels Black Qty 2 Front Left
NetShelter SX 48U 1070mm Deep Split Side Panels Black Qty 2 Front Left
NetShelter SX 48U 1070mm Deep Split Side Panels Black Qty 2 Front Left
NetShelter SX 48U 1070mm Deep Split Side Panels Black Qty 2 Front Left
NetShelter SX 48U 1070mm Deep Split Side Panels Black Qty 2 Front Straight
NetShelter SX 48U 1070mm Deep Split Side Panels Black Qty 2 Front Left
NetShelter SX 48U 1070mm Deep Split Side Panels Black Qty 2 Front Left
NetShelter SX 48U 1070mm Deep Split Side Panels Black Qty 2 Front Left
NetShelter SX 48U 1070mm Deep Split Side Panels Black Qty 2 Front Straight
RoHS
  • Rack system components that can be added to existing racks if requirements change.

  • Includes: Installation Guide, Key(s), Slam Latches

View Product Overview

AR7371 Features

NetShelter SX 48U 1070mm Deep Split Side Panels Black Qty 2
Rack system components that can be added to existing racks if requirements change.
Includes: Installation Guide, Key(s), Slam Latches
  • Lockable Doors
    All NetShelter Enclosures include key lockable front doors to prevent unwanted access.
  • Promotes Proper Airflow
    Helps to maintain proper rack temperatures within the enclosure by promoting top to bottom airflow movement.
  • Protective grounding provisions
    Safety protection against electric shock and reduction of EMI emissions. NetShelter Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.
  • Ships fully assembled
    NetShelter VX Enclosures ship fully assembled reducing the time required to install equipment.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
956MM, 95.6CM
Maximum Width
965MM, 96.5CM
Maximum Depth
13MM, 1.3CM
Net Weight
14.55KG
Shipping weight
23.6KG
Shipping Height
1054MM, 105.4CM
Shipping Width
178MM, 17.8CM
Shipping Depth
1070MM, 107.0CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services