Our Brands

NetShelter 4 Post Open Frame Rack Square Holes Black

NetShelter 4 Post Open Frame Rack Square Holes Black Front Left
NetShelter 4 Post Open Frame Rack Square Holes Black Front Left
NetShelter 4 Post Open Frame Rack Square Holes Black Front Left
NetShelter 4 Post Open Frame Rack Square Holes Black Front Left
NetShelter 4 Post Open Frame Rack Square Holes Black Detailed
NetShelter 4 Post Open Frame Rack Square Holes Black Detailed
NetShelter 4 Post Open Frame Rack Square Holes Black Front Left
NetShelter 4 Post Open Frame Rack Square Holes Black Front Left
NetShelter 4 Post Open Frame Rack Square Holes Black Detailed
NetShelter 4 Post Open Frame Rack Square Holes Black Detailed
Green Premium™
RoHS
  • Open rack system for easy access to IT equipment and cabling.

  • Includes: User manual

View Product Overview

AR203 Features

Key Features

Rack Height
43U
Rack Width
19"
NetShelter 4 Post Open Frame Rack Square Holes Black
Open rack system for easy access to IT equipment and cabling.
Includes: User manual

NetShelter Open Frame Racks Features & Benefits

Agility

Numbered U-space positions
Eliminates the pain involved in determining where to install rack-mount devices within a rack by labeling each vertical mounting rail with the actual U-height position.

Total cost of Ownership

Reversible stabilization plates
Stabilizations plates can either be mounted internally to conserve floor space or externally

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Burkina Faso, Bahrain, Burundi, Benin, Bermuda, Bolivia, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Côte d'Ivoire, Cameroon, Cyprus, Djibouti, Dominica, Dominican Republic, Ecuador, Eritrea, Ethiopia, Fiji, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Iraq, Iceland, Jamaica, Jordan, Kenya, Saint Kitts And Nevis, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Luxembourg, Madagascar, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nicaragua, Oman, Panama, Pakistan, Puerto Rico, Paraguay, Reunion, Rwanda, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Tajikistan, Turkmenistan, Trinidad and Tobago, Tanzania, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
2055MM, 205.5CM
Maximum Width
523MM, 52.3CM
Maximum Depth
749MM, 74.9CM
Net Weight
41.82KG
Shipping weight
46.36KG
Shipping Height
2083MM, 208.3CM
Shipping Width
254MM, 25.4CM
Shipping Depth
188MM, 18.8CM
Color
Black
Maximum Mounting Depth
740.0MM, 73.99CM
Minimum Mounting Depth
740.0MM, 73.99CM
Weight Capacity (static load)
453.59KG

Conformance

Approvals
EIA-310D
Standard warranty
5 year repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services