IBIL-8ATJAS

IBIL-8ATJAS Front Left
IBIL-8ATJAS Front Left
IBIL-8ATJAS Front Left
IBIL-8ATJAS Front Left
IBIL-8ATJAS Back
IBIL-8ATJAS Back
IBIL-8ATJAS Application
IBIL-8ATJAS Application
IBIL-8ATJAS Application
IBIL-8ATJAS Application
IBIL-8ATJAS Application
IBIL-8ATJAS Application
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Detailed
IBIL-8ATJAS Front Left
IBIL-8ATJAS Front Left
IBIL-8ATJAS Back
IBIL-8ATJAS Back
IBIL-8ATJAS Application
IBIL-8ATJAS Application
IBIL-8ATJAS Application
IBIL-8ATJAS Application
IBIL-8ATJAS Application
IBIL-8ATJAS Application
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Miscellaneous
IBIL-8ATJAS Detailed
RoHS
  • Universal external batteries for notebook computers.

  • Includes: Compatibility Guide, Documentation CD, Notebook adapter tips (Check compatibility guide before purchase)

View Product Overview

UPB90 Features

IBIL-8ATJAS
Universal external batteries for notebook computers.
Includes: Compatibility Guide, Documentation CD, Notebook adapter tips (Check compatibility guide before purchase)
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Multiple output voltages
    48Vdc, 24Vdc, and 120Vac are available to power all of the equipment in the cabinet.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Universal Notebook Batteries Features & Benefits

Convenience

Multiple recharging methods
So you can use either your OEM adapter or your APC Universal Power Adapter to recharge your mobile devices.
Rapid recharge time
So your batteries are ready for use when you need them.
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

Compatibility

Adapter tips
Tips are included to connect to most available notebook computer models.
Selectable output voltage
For compatibility with most notebook computers.

Product Distribution

Andorra, United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brazil, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Battery Capacity (mAh)
3000
Battery Output Voltage
15, 16, 18, 19, 20

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lithium Polymer
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
2 - 4
Battery Volt-Amp-Hour Capacity
90

Physical

Maximum Height
310MM, 31.0CM
Maximum Width
250MM, 25.0CM
Maximum Depth
18MM, 1.8CM
Net Weight
1.08KG
Shipping weight
1.18KG
Shipping Height
356MM, 35.6CM
Shipping Width
254MM, 25.4CM
Shipping Depth
25MM, 2.5CM
Color
Black
Units per Pallet
144.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Approvals
cUL Listed, C-tick, CE, FCC Part 15 Class B, GS Mark, TUV, UL Listed, VCCI
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services