Galaxy VS 7Ah Smart Modular Battery String

Galaxy VS 7Ah Smart Modular Battery String Front Left
Galaxy VS 7Ah Smart Modular Battery String Front Left
Galaxy VS 7Ah Smart Modular Battery String Front Left
Galaxy VS 7Ah Smart Modular Battery String Front Right
Galaxy VS 7Ah Smart Modular Battery String Front Straight
Galaxy VS 7Ah Smart Modular Battery String Back
Galaxy VS 7Ah Smart Modular Battery String Front Left
Galaxy VS 7Ah Smart Modular Battery String Front Right
Galaxy VS 7Ah Smart Modular Battery String Front Straight
Galaxy VS 7Ah Smart Modular Battery String Back
  • One battery string for the Galaxy VS UPS. This string contains 7 Ah batteries.

View Product Overview

GVSBT4 Features

Galaxy VS 7Ah Smart Modular Battery String
One battery string for the Galaxy VS UPS. This string contains 7 Ah batteries.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
157MM, 15.7CM
Maximum Width
428MM, 42.8CM
Maximum Depth
760MM, 76.0CM
Net Weight
108.0KG
Shipping weight
112.0KG
Shipping Height
180MM, 18.0CM
Shipping Width
560MM, 56.0CM
Shipping Depth
820MM, 82.0CM

Options

Services