GUTOR PXC IEC 10kVA, 3:1 400/230V, IP42, No Transformer, unitary or parallel redundant on option

No product image
No product image
  • High performance, compact 3 phase UPS power protection fully standardized for heavy industrial applications and harsh environments. Available in 3:3 and 3:1 configurations ...

  • Includes: Dust filter, Installation guide, Network management card, User manual

View Product Overview

GUPXC10I2 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (8000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
8.0kWatts / 10.0kVA
Output Connections
(1) Hard wire 3-wire (H N + E) (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
Maximum Input Current
23.0A
GUTOR PXC IEC 10kVA, 3:1 400/230V, IP42, No Transformer, unitary or parallel redundant on option
High performance, compact 3 phase UPS power protection fully standardized for heavy industrial applications and harsh environments. Available in 3:3 and 3:1 configurations.
Includes: Dust filter, Installation guide, Network management card, User manual

Gutor PXC Features & Benefits

Serviceability

Life Cycle monitoring
Allows predictive maintenance notification to ensure continuity on the entire UPS system.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Availability

Swappable fan replacement
Allows replacement of individual fans without going to bypass increasing availability and load protection.
Flexible Design
Available in a wide range of configurations to suit any operating environment
Dual mains input -standard
Standard feature increases availability by allowing the UPS to be connected to two separate power sources.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency

Total cost of Ownership

High efficiency
High efficiency rates that remain stable even at lower operating power levels
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Robust operation
No power derating in kW up to 40°C or 104°F.

Manageability

LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, New Zealand, Oman, Peru, Philippines, Pakistan, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
8.0kWatts / 10.0kVA
Neutral Output Current
43A
Efficiency at Full Load
93.3 %
Output Voltage Distortion
Less than 5 %
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 50/60 Hz +/- 1 Hz Sync to mains, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised
Load Crest Factor
Unlimited
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 2% at 100% linear load and < 5% at 100% non-linear load
Output Voltage Tolerance
+/- 1 %
Bypass
Built-in bypass

Input

Input frequency
45 - 65 Hz
Input voltage range for main operations
360 - 440 (400 V)V
Efficiency at Full Load
93.3 %
Input Total Harmonic Distortion
Less than 5 % for full load
Type of Input Protection Required
Upstream protection according to source
Maximum Short Circuit Withstand (Icw)
65.0kAmps
Input Power Factor at Full Load
0.96

Batteries & Runtime

Battery type
External battery system
End of Discharge Maximum Battery Current
26.0A
Efficiency in Battery Operation
92.8 %

Communications & Management

Pre-Installed SmartSlot™ Cards
Control panel
Multifunction LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Physical

Maximum Height
2100MM, 210.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
800MM, 80.0CM
Net Weight
310.0KG
Shipping weight
358.49KG
Shipping Height
2300MM, 230.0CM
Shipping Width
820MM, 82.0CM
Shipping Depth
1082MM, 108.2CM
Color
Light grey

Environmental

Operating Temperature
-10 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-30 - 70 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 4572meters
Audible noise at 1 meter from surface of unit
65.0dBA
Online thermal dissipation
1963.0BTU/hr
Protection Class
IP42 with air filter

Conformance

Approvals
CE, CE Mark, IBC 2012, IEC 62040-1-1, IEC 62040-2, IEC 62040-3, ISTA 2B, VFI-SS-111
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

General

Bypass Protection Device
63.0
Max Bypass Input Current
48.0A

Options

Services