GUTOR PXC BATTERY TEMP SENSOR 5M CABLE

GUTOR PXC BATTERY TEMP SENSOR 5M CABLE Front Left
GUTOR PXC BATTERY TEMP SENSOR 5M CABLE Front Left
GUTOR PXC BATTERY TEMP SENSOR 5M CABLE Front Left
GUTOR PXC BATTERY TEMP SENSOR 5M CABLE Front Right
GUTOR PXC BATTERY TEMP SENSOR 5M CABLE Front Straight
GUTOR PXC BATTERY TEMP SENSOR 5M CABLE Back
GUTOR PXC BATTERY TEMP SENSOR 5M CABLE Miscellaneous
GUTOR PXC BATTERY TEMP SENSOR 5M CABLE Front Left
GUTOR PXC BATTERY TEMP SENSOR 5M CABLE Front Right
GUTOR PXC BATTERY TEMP SENSOR 5M CABLE Front Straight
GUTOR PXC BATTERY TEMP SENSOR 5M CABLE Back
GUTOR PXC BATTERY TEMP SENSOR 5M CABLE Miscellaneous
  • Battery temperature sensor will provide information to Gutor PXC UPS, which will adapt battery voltage according to ambient temperature. This sensor is included ...

View Product Overview

GUPXCXOPT01 Features

GUTOR PXC BATTERY TEMP SENSOR 5M CABLE
Battery temperature sensor will provide information to Gutor PXC UPS, which will adapt battery voltage according to ambient temperature. This sensor is included with our standard Gutor PXC battery cabinet. It needs to be added to other configurations.

Gutor PXC Features & Benefits

Availability

Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Dual mains input -standard
Standard feature increases availability by allowing the UPS to be connected to two separate power sources.
Flexible Design
Available in a wide range of configurations to suit any operating environment
Swappable fan replacement
Allows replacement of individual fans without going to bypass increasing availability and load protection.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Life Cycle monitoring
Allows predictive maintenance notification to ensure continuity on the entire UPS system.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.

Manageability

LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.

Total cost of Ownership

High efficiency
High efficiency rates that remain stable even at lower operating power levels
Robust operation
No power derating in kW up to 40°C or 104°F.
Wide input voltage range
Designed for harsh electrical environments to save battery life.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
324MM, 32.4CM
Maximum Width
216MM, 21.6CM
Maximum Depth
102MM, 10.2CM
Net Weight
1.13KG
Shipping weight
1.13KG
Shipping Height
324MM, 32.4CM
Shipping Width
216MM, 21.6CM
Shipping Depth
102MM, 10.2CM

Environmental

Operating Temperature
-10 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 2999.84meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 4999.9meters

Options

Services