EcoBreeze 10' (3m) Return Duct

EcoBreeze 10' (3m) Return Duct Front Left
EcoBreeze 10' (3m) Return Duct Front Left
EcoBreeze 10' (3m) Return Duct Front Left
EcoBreeze 10' (3m) Return Duct Front Straight
EcoBreeze 10' (3m) Return Duct Back
EcoBreeze 10' (3m) Return Duct Miscellaneous
EcoBreeze 10' (3m) Return Duct Miscellaneous
EcoBreeze 10' (3m) Return Duct Miscellaneous
EcoBreeze 10' (3m) Return Duct Miscellaneous
EcoBreeze 10' (3m) Return Duct Miscellaneous
EcoBreeze 10' (3m) Return Duct Front Left
EcoBreeze 10' (3m) Return Duct Front Straight
EcoBreeze 10' (3m) Return Duct Back
EcoBreeze 10' (3m) Return Duct Miscellaneous
EcoBreeze 10' (3m) Return Duct Miscellaneous
EcoBreeze 10' (3m) Return Duct Miscellaneous
EcoBreeze 10' (3m) Return Duct Miscellaneous
EcoBreeze 10' (3m) Return Duct Miscellaneous
RoHS
  • Options to optimize the performance or functionality of room cooling products

  • Includes: Operations and maintenance manual, User Manual

View Product Overview

ACECRTN10 Features

EcoBreeze 10' (3m) Return Duct
Options to optimize the performance or functionality of room cooling products
Includes: Operations and maintenance manual, User Manual

Product Distribution

Andorra, United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Chad, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
2032MM, 203.2CM
Maximum Width
1295MM, 129.5CM
Net Length
3.04meters
Maximum Depth
2946MM, 294.6CM
Net Weight
340.91KG
Shipping weight
345.45KG
Shipping Height
2083MM, 208.3CM
Shipping Width
1346MM, 134.6CM
Shipping Depth
3023MM, 302.3CM
Nominal Diameter
2032.0MM

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services