Easy UPS Dry Contact Card/Relay I/O card

Easy UPS Dry Contact Card/Relay I/O card Front Left
Easy UPS Dry Contact Card/Relay I/O card Front Left
Easy UPS Dry Contact Card/Relay I/O card Front Left
Easy UPS Dry Contact Card/Relay I/O card Front Straight
Easy UPS Dry Contact Card/Relay I/O card Front Left
Easy UPS Dry Contact Card/Relay I/O card Front Straight
  • Accessories for Easy UPS 3-Series 3 phase UPS for small and medium data centers and other business critical applications.

  • Includes: User Manual

View Product Overview

VGL9901I Features

Easy UPS Dry Contact Card/Relay I/O card
Accessories for Easy UPS 3-Series 3 phase UPS for small and medium data centers and other business critical applications.
Includes: User Manual
  • Dry Contact inputs
    User assignable inputs allow other equipment alarms to be monitored through the power system controller

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Netherlands Antilles, Austria, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Burundi, Brunei, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Chile, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Gambia, Guinea, Guadeloupe, Greece, Croatia, Hungary, Indonesia, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Namibia, Niger, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Romania, Russia, Rwanda, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, XF, Zambia, Zimbabwe

Physical

Maximum Height
26MM, 2.6CM
Maximum Width
52MM, 5.2CM
Maximum Depth
84MM, 8.4CM
Net Weight
0.05KG
Shipping weight
0.11KG
Shipping Height
48MM, 4.8CM
Shipping Width
166MM, 16.6CM
Shipping Depth
124MM, 12.4CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Storage Temperature
-15 - 45 °C

Options

Services