Easy Rack 1U metal blanking panel,10pk

Easy Rack 1U metal blanking panel,10pk Front Left
Easy Rack 1U metal blanking panel,10pk Front Left
Easy Rack 1U metal blanking panel,10pk Front Left
Easy Rack 1U metal blanking panel,10pk Front Left
  • Airflow Management Blanking Panel Kit of 1U sheet metal panels to prevent air recirculation by occupying unused rack space. (Qty. 10 ).

  • Includes: (10) 1U panels, Mounting hardware

View Product Overview

ER7BP1U Features

Key Features

Rack Height
1U
Easy Rack 1U metal blanking panel,10pk
Airflow Management Blanking Panel Kit of 1U sheet metal panels to prevent air recirculation by occupying unused rack space. (Qty. 10 ).
Includes: (10) 1U panels, Mounting hardware

Product Distribution

United Arab Emirates, Afghanistan, Netherlands Antilles, Angola, Argentina, Austria, Australia, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Colombia, Serbia and Montenegro, Czech Republic, Germany, Djibouti, Denmark, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, French Guiana, Ghana, Gambia, Greece, Guyana, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Lebanon, Sri Lanka, Liberia, Lithuania, Latvia, Libya, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Syria, Togo, Thailand, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
44MM, 4.44CM
Maximum Width
483MM, 48.3CM
Net Weight
3.0KG
Shipping weight
3.0KG
Shipping Height
90MM, 9.0CM
Shipping Width
160MM, 16.0CM
Shipping Depth
560MM, 56.0CM
Color
Black

Conformance

Approvals
EIA-310D

Options

Services