APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V

APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Front Left
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Front Left
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Front Left
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Front Left
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Back
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Application
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Application
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Application
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Miscellaneous
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Miscellaneous
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Miscellaneous
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Miscellaneous
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Miscellaneous
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Miscellaneous
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Miscellaneous
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Miscellaneous
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Front Left
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Front Left
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Back
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Application
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Application
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Application
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Miscellaneous
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Miscellaneous
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Miscellaneous
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Miscellaneous
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Miscellaneous
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Miscellaneous
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Miscellaneous
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Miscellaneous
RoHS
  • Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

  • Includes: CD with software, Documentation CD, Installation Guide, User Manual, Web/SNMP Management Card

View Product Overview

SYA8K8I Features

Key Features

Output power capacity
5.6kWatts / 8.0kVA
Output Connections
(1) Hard Wire 3-wire (H N + G) (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V, 400V 3PH
Input Connections
Hard Wire 3 wire (1PH+N+G), Hard Wire 5-wire (3PH + N + G)
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V
Highly available single phase UPS features redundant and scalable double-conversion on-line power protection
Includes: CD with software, Documentation CD, Installation Guide, User Manual, Web/SNMP Management Card
  • Removable input/output wiring tray
    Allows quick and easy installation and maintenance of the UPS.

Symmetra Features & Benefits

Marketing Features

Avoids costly power problems by keeping your IT equipment and data protected and available.
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Modular, Scalable, Redundant Architecture future proof initial investment, improves equipment availability, and simplifies maintenance.
Symmetra LX’s redundant N+1 architecture enables the unit to withstand a failures of an intelligence module, battery or power module. Modules are easily replaceable in the field. Customers can add additional power modules or batteries after initial equipment purchase to accommodate loads of up to 16 kVA.
Save time with easy and convenient remote accessibility.
Network manageable via serial, USB or optional Ethernet. Includes Powerchute® Network Shutdown Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
Peace of mind that comes with complete equipment compatibility and reliability of a market leader.
Safety agency tested and approved means that you can deploy Symmetra with confidence that they meet or exceed the industry’s most rigorous standards.
Low operating and maintenance costs with proven reliability and intelligent battery management.
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.

Serviceability

Disconnected battery notification
Warns when a battery is not available to provide backup power.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Audible alarms
Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
User-replaceable intelligence modules
Enables simple upgrades and replacements of the Intelligence Modules.
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.

Protection

Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Resettable circuit breakers
Enables a quick recovery from overload events.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Generator compatible
Ensures clean, uninterrupted power to the loads in the event of an extended power outage
Cold-start capable
Provides temporary battery power when the utility power is out.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Availability

Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Hot-swappable power modules
Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Modular design
Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Hot-swappable intelligence modules
Ensures clean, uninterrupted power to protected equipment during Intelligence Module replacement.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.

Scalability

Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Field-replaceable power distribution panel
Ensures compatibility with equipment that has different plug types.
Programmable frequency
Ensures compatibility with different input frequencies.
Scalable runtime
Allows additional run time to be quickly added as needed.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.

Manageability

LCD display
Alpha-Numeric Display which displays system parameters and alarms.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Network manageable
Provides remote power management of the UPS over the network.
SmartSlot
Customize UPS capabilities with management cards.
Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Max Configurable Power (Watts)
5.6kWatts / 8.0kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
90.0 %
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 63 Hz
Output Frequency (not synced)
60Hz +/- 0.1% for 60Hz nominal, 50Hz +/- 0.1% for 50Hz nominal
Other Output Voltages
220, 240
Load Crest Factor
up to 5 : 1
Topology
Double Conversion Online
Waveform type
Sine wave
Maximum Output Current
36
Bypass
Internal Bypass (Automatic and Manual)

Input

Input frequency
45 - 65 Hz (auto sensing)
Input voltage range for main operations
155 - 276 (1:1), 290 - 480 (3:1)V
Efficiency at Full Load
90.0 %
Input Total Harmonic Distortion
Less than 7% for full load
Other Input Voltages
220V, 240V, 380V, 415V

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
2
Typical recharge time
3hour(s)
Expected Battery Life (years)
3 - 5
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
1728

Communications & Management

Interface Port(s)
DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Physical

Maximum Height
671MM, 67.1CM
Maximum Width
483MM, 48.3CM
Maximum Depth
726MM, 72.6CM
Net Weight
201.82KG
Shipping weight
229.56KG
Shipping Height
914MM, 91.4CM
Shipping Width
599MM, 59.9CM
Shipping Depth
997MM, 99.7CM
Color
Black, Silver
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-4500meters
Audible noise at 1 meter from surface of unit
62.0dBA
Online thermal dissipation
2762.0BTU/hr

Conformance

Approvals
C-tick, CE, EN 50091-1, EN 50091-2, EN 55022 Class A, EN 55024, EN 60950, GOST, IEC 60950, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services