APC Power Saving Back-UPS Pro 1500, 230V, CEE 7/5

APC Power Saving Back-UPS Pro 1500, 230V, CEE 7/5 Front Left
APC Power Saving Back-UPS Pro 1500, 230V, CEE 7/5 Front Left
APC Power Saving Back-UPS Pro 1500, 230V, CEE 7/5 Front Left
APC Power Saving Back-UPS Pro 1500, 230V, CEE 7/5 Front Straight
APC Power Saving Back-UPS Pro 1500, 230V, CEE 7/5 Back
APC Power Saving Back-UPS Pro 1500, 230V, CEE 7/5 Front Left
APC Power Saving Back-UPS Pro 1500, 230V, CEE 7/5 Front Straight
APC Power Saving Back-UPS Pro 1500, 230V, CEE 7/5 Back
Green Premium™
  • High Performance Computer and Electronics UPS for Premium Power Protection

  • Includes: Telephone Cable, USB cable, User Manual

View Product Overview

BR1500G-FR Features

Key Features

Output power capacity
865Watts / 1.5kVA
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
French/Belgian
Cord Length
1.52meters
APC Power Saving Back-UPS Pro 1500, 230V, CEE 7/5
High Performance Computer and Electronics UPS for Premium Power Protection
Includes: Telephone Cable, USB cable, User Manual
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery fault detection
    Monitors room and individual battery temperature changes for early detection of thermal runaway, shorted cells, open circuit, and bad battery.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Power-saving outlets
    Automatically cuts power to idle equipment to conserve electricity.
  • Telephone dataline surge protection
    Provides protection of connected equipment from power surges traveling on telephone lines.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Pro Features & Benefits

Manageability

USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Serviceability

Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Marketing Features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.

Availability

Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Cold-start capable
Provides temporary battery power when the utility power is out.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Product Distribution

Belgium, Burkina Faso, Burundi, Benin, The Democratic Republic Of Congo, Central African Republic, Côte d'Ivoire, Cameroon, Czech Republic, Djibouti, Algeria, France, Gabon, French Guiana, Guadeloupe, Morocco, Mali, Martinique, Mauritania, Niger, Poland, Slovakia, Senegal, Chad, Tunisia, XF

Output

Max Configurable Power (Watts)
865Watts / 1.5kVA
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Output Frequency (not synced)
50/60 Hz +/-1 Hz
Topology
Line Interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
10ms typical : 12ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input voltage range for main operations
176 - 294V
Input voltage adjustable range for mains operation
156 - 300V
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
187

Communications & Management

Interface Port(s)
Optional Simple Signalling RS232 cable, USB
Control panel
Multi-function LCD status and control console

Surge Protection and Filtering

Surge energy rating
441Joules
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector), Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector)

Physical

Maximum Height
301MM, 30.1CM
Maximum Width
112MM, 11.2CM
Maximum Depth
380MM, 38.0CM
Net Weight
12.8KG
Shipping weight
13.9KG
Shipping Height
387MM, 38.7CM
Shipping Width
238MM, 23.8CM
Shipping Depth
488MM, 48.8CM
Master Carton Dimensions (Length x Width x Height)
405MM
Master Carton Units
1.0
Master Carton Weight
28.8
Units per Pallet
20.0
SCC Codes
1073130426873 1

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CE
Equipment protection policy
Lifetime : 150000 Euros
Standard warranty
2 years repair or replace, 3 years repair or replace for European Union countries

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services