APC 480KW 400V N+1 REDUND. 3 MOD. 1 MAIN SERV. BYPASS PANEL

No product image
No product image
  • Maintenance bypass panels with optional distribution for small data centers.

View Product Overview

SBP480KHR3M1 Features

APC 480KW 400V N+1 REDUND. 3 MOD. 1 MAIN SERV. BYPASS PANEL
Maintenance bypass panels with optional distribution for small data centers.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Output

Nominal Output Voltage
400V 3PH

Input

Nominal Input Voltage
400V 3PH
Input frequency
50 Hz +/- 3 Hz
Number of Power Cords
1

Physical

Maximum Height
2400MM, 239.98CM
Maximum Width
3678MM, 367.79CM
Maximum Depth
890MM, 89.0CM
Net Weight
1500.0KG
Shipping weight
1527.27KG
Shipping Height
2527MM, 252.68CM
Shipping Width
3678MM, 367.79CM
Shipping Depth
890MM, 89.0CM
Color
Grey
Units per Pallet
3.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Approvals
CE

Options

Services