Share:

Prefabricated Power Module 625 kW 400V/50Hz with Galaxy VX

PFMPE0625EBVX

Description: Integrated UPS, switchgear and management software in a weather proof enclosure, optimized for scalable data center power
Prefabricated Power Module 625 kW 400V/50Hz with Galaxy VX

Enclosed Power Module Features & Benefits

  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Product Distribution
Product Distribution

Netherlands Antilles , Argentina , Australia , Belgium , Bulgaria , Bahrain , Bolivia , Brazil , Bahamas , Belize , Switzerland , Chile , China , Colombia , Costa Rica , Czech Republic , Germany , Denmark , Ecuador , Egypt , Spain , Finland , France , United Kingdom , Georgia , Greece , Hong Kong , Honduras , Hungary , Indonesia , Ireland , Israel , India , Iceland , Italy , Jordan , South Korea , Liberia , Lithuania , Luxembourg , Morocco , Macedonia , Malta , Malaysia , Nicaragua , Netherlands , New Zealand , Panama , Peru , Philippines , Poland , Portugal , Russia , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , El Salvador , Thailand , Turkey , Taiwan , Ukraine , Uruguay , Uzbekistan , Venezuela , XF , South Africa

Print Technical Specification

Output

  • Max Configurable Power (Watts)
    625.0 KWatts / 625.0 kVA
  • Nominal Output Voltage
    400V 3PH
  • Output Frequency (sync to mains)
    50 Hz
  • Output Frequency (not synced)
    50Hz +/- 0.1% for 50Hz nominal
  • Other Output Voltages
    380, 415
  • Load Crest Factor
    3 with THC <5%
  • Waveform type
    Sine wave
  • Configured Power
    625.0 KWatts / 625.0 kVA
  • Bypass
    Built-in Maintenance Bypass

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    50 Hz
  • Input Connections
    Hard Wire 5-wire (3PH + N + G)
  • Input Power
    1100000.0Watts

Batteries & Runtime

  • Battery type
    Li-ion
  • Replacement battery cartridge note
    VRLA or Lithium Ion are available as options

Physical

  • Maximum Height
    3200mm , 320.0CM
  • Maximum Width
    13716mm , 1371.6CM
  • Maximum Depth
    3600mm , 360.0CM

Environmental

  • Operating Temperature
    -25 - 40 °C
  • Operating Elevation
    0-999.9meters
  • Audible noise at 1 meter from surface of unit
    85.0dBA
Title
Size
Updated On
Mechanical assembly drawings for the 625kW 400V Power enclosure featuring Galaxy VX.
Electrical One Line drawing for the 625kW 400V Prefabricated Power enclosure base design