Our Brands

Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount

Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Front Left
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Front Left
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Front Left
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Front Left
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Front Right
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Front Right
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Front Straight
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Front Straight
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Back
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Back
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Application
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Application
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Front Left
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Front Left
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Front Right
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Front Right
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Front Straight
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Front Straight
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Back
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Back
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Application
Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Application
RoHS
  • Maintenance bypass panel for complete isolation of the UPS during service operations.

View Product Overview

GVSBPSU80K120H Features

Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount
Maintenance bypass panel for complete isolation of the UPS during service operations.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
800MM, 80.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
280MM, 28.0CM
Net Weight
40.0KG
Shipping weight
60.0KG
Shipping Height
1200MM, 120.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
540MM, 54.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-25 - 55 °C

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab

Options

Services