Our Brands

Galaxy VL UPS 300 scalable to 500 kW, 400/480V, Start-up 5x8

Galaxy VL UPS 300 scalable to 500 kW, 400/480V, Start-up 5x8 Front Left
Galaxy VL UPS 300 scalable to 500 kW, 400/480V, Start-up 5x8 Front Left
Galaxy VL UPS 300 scalable to 500 kW, 400/480V, Start-up 5x8 Front Left
Galaxy VL UPS 300 scalable to 500 kW, 400/480V, Start-up 5x8 Front Right
Galaxy VL UPS 300 scalable to 500 kW, 400/480V, Start-up 5x8 Front Right
Galaxy VL UPS 300 scalable to 500 kW, 400/480V, Start-up 5x8 Front Straight
Galaxy VL UPS 300 scalable to 500 kW, 400/480V, Start-up 5x8 Back
Galaxy VL UPS 300 scalable to 500 kW, 400/480V, Start-up 5x8 Front Left
Galaxy VL UPS 300 scalable to 500 kW, 400/480V, Start-up 5x8 Front Right
Galaxy VL UPS 300 scalable to 500 kW, 400/480V, Start-up 5x8 Front Right
Galaxy VL UPS 300 scalable to 500 kW, 400/480V, Start-up 5x8 Front Straight
Galaxy VL UPS 300 scalable to 500 kW, 400/480V, Start-up 5x8 Back
RoHS
  • Highly efficient, modular, high-density 300kW (400/480V) 3-phase UPS that is scalable up to 500kW. It delivers top performance for medium, large, and edge data centers ...

View Product Overview

GVL300K500DS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (300000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
300.0kWatts / 300.0kVA
Nominal Output Voltage
380V 3PH, 400V 3PH, 415V 3PH, 480V 3PH
Nominal Input Voltage
380V 3PH, 400V 3PH, 415V 3PH
Galaxy VL UPS 300 scalable to 500 kW, 400/480V, Start-up 5x8
Highly efficient, modular, high-density 300kW (400/480V) 3-phase UPS that is scalable up to 500kW. It delivers top performance for medium, large, and edge data centers, as well as critical infrastructure in commercial and industrial applications. Includes 5x8 start-up service.

Galaxy VL Features & Benefits

Total cost of Ownership

ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
Compact UPS
High-density technology and full front access make this UPS a footprint saver well suited for confined spaces.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
High efficiency in double conversion mode
Consistently high power quality at high efficiency, even at low load levels. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.

Serviceability

EcoStruxure IT Expert
From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.
Multiple levels of service offers
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like Schneider Electric to do for you.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Availability

Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Modular UPS design
Provides design redundancy and fast serviceability with improved mean time to repair, via self-diagnosing, field-replaceable modules.
Flexible DC bus
Optimizes battery sizing and supports a wide range of energy storage technologies, including VRLA, Li-ion, and NiCd batteries.
Embedded Network Management Card
Allows you to remotely manage alert thresholds and monitor your UPS over EcoStruxure IT, Web, SNMP, or Modbus TCP and Modbus RTU.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Syria, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
300.0kWatts / 300.0kVA
Other Output Voltages
400 V, 480 V
Load Crest Factor
2.5
Topology
Double conversion online
Overload Operation
10 minutes at 125% and 60 seconds at 150%

Input

Input frequency
40 - 70 Hz
Input Total Harmonic Distortion
Less than 5 % for full load
Other Input Voltages
400/480 V
Maximum Short Circuit Withstand (Icw)
65.0kAmps

Batteries & Runtime

Battery type
Li-Ion (Lithium-Ion), Ni-Cd (Nickel-Cadmium), VRLA
End of Discharge Battery Voltage
384 V

Communications & Management

Control panel
Touch screen LCD user interface
Audible Alarm
Audible and visible alarms prioritized by severity

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
850MM, 85.0CM
Maximum Depth
925MM, 92.5CM
Net Weight
570.0KG
Shipping weight
744.0KG
Shipping Height
2145MM, 214.5CM
Shipping Width
950MM, 95.0CM
Shipping Depth
1100MM, 110.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3000meters
Storage Temperature
-25 - 55 °C
Storage Relative Humidity
10 - 80 %
Protection Class
IP20

Conformance

Approvals
ENERGY STAR V2.0 (USA), FCC Class B, IEC 60721-4-2 level 2M2, IEC 62040-1-1, IEC 62040-2, IEC 62040-3, UL 1778 5th edition, VFI-SS-111
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS

Options

Services