Our Brands

Data Center Operation: Energy Cost License

Data Center Operation: Energy Cost License Front Left
Data Center Operation: Energy Cost License Front Left
Data Center Operation: Energy Cost License Front Left
Data Center Operation: Energy Cost License Front Left
Data Center Operation: Energy Cost License Front Left
Data Center Operation: Energy Cost License Front Left
RoHS
  • Cost analysis of energy use on a kW/h basis, detailed to the rack level, for calculating cost of energy consumption for specified equipment and aid in charge back ...

View Product Overview

AP9135 Features

Data Center Operation: Energy Cost License
Cost analysis of energy use on a kW/h basis, detailed to the rack level, for calculating cost of energy consumption for specified equipment and aid in charge back and efficient budgeting.
  • Adapt to local costs
    Provides the option of calculating data center energy consumption based on local costs and currency.
  • Calculations based on PUE
    Includes an overhead factor or Power Usage Effectiveness (PUE) for calculating actual energy usage.
  • Energy charge back
    Shows the cost of energy consumption for specified equipment on room and customer level, for aiding charge back.
  • Energy usage report
    Enables accurate cost analysis of data center energy consumption on a kW/h basis, detailed to the rack level.
  • Measured or nameplate data
    The report is based on measured data if available, otherwise adjusted nameplate values.

Data Center Operation: Energy Cost Features & Benefits

Protection

User roles
Enable location and feature-based access through multi-user login and individual levels of user roles.
Multi-user access
Enables several users to carry out work on the application simultaneously and merging changes from different users seamlessly.
Read-only Access
Share access without risking unauthorized configuration changes.
Password Security
User-selectable password with strong password rules and reset password mechanism.

Economy

Energy charge back
Shows the cost of energy consumption for specified equipment on room and customer level, for aiding charge back.
Calculations based on PUE
Includes an overhead factor or Power Usage Effectiveness (PUE) for calculating actual energy usage.
Adapt to local costs
Provides the option of calculating data center energy consumption based on local costs and currency.

Availability

Measured or nameplate data
The report is based on measured data if available, otherwise adjusted nameplate values.
Export of reports
Customized power monitoring reports can easily be shared with all stakeholders through support of various file formats (html, csv, excel and pdf).
Energy usage report
Enables accurate cost analysis of data center energy consumption on a kW/h basis, detailed to the rack level.

Agility

Localization
User interface available in major local languages; English, French, German, Spanish, Russian, Traditional Chinese, Simplified Chinese, Japanese, Korean, Brazilian Portuguese & Italian.

Product Distribution

Afghanistan, Albania, Armenia, Angola, Azerbaijan, Bosnia and Herzegovina, Burkina Faso, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Côte d'Ivoire, Cameroon, Cyprus, Djibouti, Eritrea, Ethiopia, Fiji, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Iraq, Iceland, Jordan, Kenya, Kuwait, Cayman Islands, Lebanon, Liberia, Luxembourg, Madagascar, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Oman, Pakistan, Reunion, Rwanda, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tanzania, Uganda, Uzbekistan, Yemen, Mayotte, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
216MM, 21.6CM
Maximum Width
133MM, 13.3CM
Net Weight
0.09KG
Shipping weight
0.45KG
Shipping Height
229MM, 22.9CM
Shipping Width
178MM, 17.8CM
Shipping Depth
6MM, 0.6CM

Sustainable Offer Status

RoHS
Compliant

Options

Services