NetShelter SX 48U 800mm Wide x 1200mm Deep Enclosure with Sides Grey RAL7035

NetShelter SX 48U 800mm Wide x 1200mm Deep Enclosure with Sides Grey RAL7035 Front Left
NetShelter SX 48U 800mm Wide x 1200mm Deep Enclosure with Sides Grey RAL7035 Front Left
NetShelter SX 48U 800mm Wide x 1200mm Deep Enclosure with Sides Grey RAL7035 Front Left
NetShelter SX 48U 800mm Wide x 1200mm Deep Enclosure with Sides Grey RAL7035 Front Right
NetShelter SX 48U 800mm Wide x 1200mm Deep Enclosure with Sides Grey RAL7035 Front Straight
NetShelter SX 48U 800mm Wide x 1200mm Deep Enclosure with Sides Grey RAL7035 Back
NetShelter SX 48U 800mm Wide x 1200mm Deep Enclosure with Sides Grey RAL7035 Miscellaneous
NetShelter SX 48U 800mm Wide x 1200mm Deep Enclosure with Sides Grey RAL7035 Front Left
NetShelter SX 48U 800mm Wide x 1200mm Deep Enclosure with Sides Grey RAL7035 Front Right
NetShelter SX 48U 800mm Wide x 1200mm Deep Enclosure with Sides Grey RAL7035 Front Straight
NetShelter SX 48U 800mm Wide x 1200mm Deep Enclosure with Sides Grey RAL7035 Back
NetShelter SX 48U 800mm Wide x 1200mm Deep Enclosure with Sides Grey RAL7035 Miscellaneous
RoHS
  • Universal IT enclosures with essential features and functionality to meet the fundamental requirements and applications of rack-mount IT equipment in variety of ...

View Product Overview

AR3387G Features

Key Features

Rack Height
48U
Rack Width
19"
NetShelter SX 48U 800mm Wide x 1200mm Deep Enclosure with Sides Grey RAL7035
Universal IT enclosures with essential features and functionality to meet the fundamental requirements and applications of rack-mount IT equipment in variety of IT environments.

NetShelter SV Enclosures Features & Benefits

Compatiblity

Vendor-neutral EIA-310 19in Rack Mounting Compatibility Guaranteed
Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter.
Schneider Electric Rack Systems Compatible
Compatible with a variety of Schneider Electric rack accessory products to provide the ability to create a complete rack system. Configure rack solutions using industry leading Schneider Electric Design Portal - Small IT Solution Designer configurator complete with verification of product compatibility and useful 3rd party equipment catalog to aid in visualizing your ideal rack solution.

Agility

Pre-installed rear accessory mounting brackets
Integrated and adjustable rear accessory mounting brackets provide zero U mounting locations for toolless accessories. Each bracket has two mounting bays to support a combination of up to four accessories such as Rack PDUs and vertical cable organizers mounted inside the rack. Adjust the brackets from their standard factory positions or install additional brackets (AR824002 - Qty 2) to install half enclosure height accessories such as cable managers and vertical Rack PDUs.
Joining hardware provided
Enclosures include pre-installed joining hardware for joining enclosures in a row and provide additional stability to the enclosure. Enclosures are pre-installed with joining brackets for joining enclosures on 600-mm centers. Joining brackets for joining enclosures on 24-in centers are included with the provided hardware kit.
Standard-profile castors and adjustable leveling feet from underneath
Enclosures are shipped standard with both leveling feet and castors. Leveling feet can be adjusted using a wrench from underneath the enclosure.
Split rear doors
Split rear doors improve access and serviceability to rear of rack mounted equipment. The split rear doors help to maximize floor space. Only 11 inches (279 mm) of clearance is required behind the enclosures to allow for door swing.
Unassembled enclosure option (42U x 600mmW x 1060mmD) for unique sites
Not all installation sites have space clearance required to move and install standard height enclosures. This unassembled option is packaged for transport through narrow spaces and assembly at the installation site.
Adjustable mounting rails with simple alignment
The vertical mounting rails can be adjusted in 0.4 in (10 mm) increments covering virtually any mounting requirement for IT equipment. Align the mounting rails with the opposite side of the enclosure by identifying the hole position used. U positions are numbered front and back for rapid installation of equipment.

Safety

Integrated electrical grounding
The roof, side panels and front and rear doors are grounded to the frame of the enclosure. Eight additional electrical grounding inserts are located on the frame for external grounding.
Enclosure to floor bolt-down brackets provided
Enclosure is delivered with bolt-down brackets that secure the enclosure to the pallet during shipment. These same bolt-down brackets can be utilized to bolt the enclosure to the floor at the final installation site.

Convenience

Simple Selection
No need to spend hours choosing from and compiling dozens of part numbers to create a single enclosure. Schneider Electric has made it easy by handling the details and providing complete enclosures with single part numbers.
Removable full-height side panels
Side panels are removable for ease of access to the enclosure during equipment installation and setup. Side panels are lockable utilizing a single key that is also usable on the front and rear doors.
Quick release doors with spring pin design
Front door can be moved to the opposite side or interchanged with rear doors. Doors are easily removed with simple spring hinge pin design.
Perforated front and rear doors
Perforated front and rear doors provide ample ventilation for rack-mount equipment.
Enclosure adjustment tools and hardware provided
All enclosures are provided standard with hardware bag that includes hardware for mounting IT equipment and tools for simple enclosure adjustment.
Cable access openings and panels
Large cable access slots in the roof provides access for overhead cable egress. The bottom design allows for unobstructed cable access through a raised floor. Brushes included in roofs for 800mm (32 in) wide enclosures.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
2258MM, 225.8CM
Maximum Width
800MM, 80.0CM
Maximum Depth
1200MM, 120.0CM
Net Weight
200.5KG
Shipping weight
238.0KG
Shipping Height
2387MM, 238.7CM
Shipping Width
950MM, 95.0CM
Shipping Depth
1320MM, 132.0CM
Color
Grey
Front Door
16.0gauge
Vertical Posts
16.0gauge
Rear Door
18.0gauge
Roof
18.0gauge
Side Panels
18.0gauge
Weight Capacity (static load)
1700.97KG
Weight Capacity (dynamic load)
1020.58KG

Sustainable Offer Status

RoHS
Compliant

Options

Services