Galaxy VS Battery Breaker Box 100-200kW 400V

Galaxy VS Battery Breaker Box 100-200kW 400V Front Left
Galaxy VS Battery Breaker Box 100-200kW 400V Front Left
Galaxy VS Battery Breaker Box 100-200kW 400V Front Left
Galaxy VS Battery Breaker Box 100-200kW 400V Front Right
Galaxy VS Battery Breaker Box 100-200kW 400V Front Straight
Galaxy VS Battery Breaker Box 100-200kW 400V Back
Galaxy VS Battery Breaker Box 100-200kW 400V Application
Galaxy VS Battery Breaker Box 100-200kW 400V Front Left
Galaxy VS Battery Breaker Box 100-200kW 400V Front Right
Galaxy VS Battery Breaker Box 100-200kW 400V Front Straight
Galaxy VS Battery Breaker Box 100-200kW 400V Back
Galaxy VS Battery Breaker Box 100-200kW 400V Application
RoHS
  • Wall mounted battery breaker box for use with third party battery solutions.

View Product Overview

GVSBBB100K200H Features

Galaxy VS Battery Breaker Box 100-200kW 400V
Wall mounted battery breaker box for use with third party battery solutions.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Batteries & Runtime

Battery type
VRLA

Physical

Maximum Height
800MM, 80.0CM
Maximum Width
500MM, 50.0CM
Maximum Depth
280MM, 28.0CM
Net Weight
35.0KG
Shipping weight
55.0KG
Shipping Height
530MM, 53.0CM
Shipping Width
1220MM, 122.0CM
Shipping Depth
840MM, 84.0CM

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-25 - 55 °C

Sustainable Offer Status

RoHS
Compliant

Options

Services