Our Brands

Easy UPS 3M Battery Breaker Box 60-80kVA 400V

Easy UPS 3M Battery Breaker Box 60-80kVA 400V Front Left
Easy UPS 3M Battery Breaker Box 60-80kVA 400V Front Left
Easy UPS 3M Battery Breaker Box 60-80kVA 400V Front Left
Easy UPS 3M Battery Breaker Box 60-80kVA 400V Front Right
Easy UPS 3M Battery Breaker Box 60-80kVA 400V Front Straight
Easy UPS 3M Battery Breaker Box 60-80kVA 400V Back
Easy UPS 3M Battery Breaker Box 60-80kVA 400V Application
Easy UPS 3M Battery Breaker Box 60-80kVA 400V Front Left
Easy UPS 3M Battery Breaker Box 60-80kVA 400V Front Right
Easy UPS 3M Battery Breaker Box 60-80kVA 400V Front Straight
Easy UPS 3M Battery Breaker Box 60-80kVA 400V Back
Easy UPS 3M Battery Breaker Box 60-80kVA 400V Application
RoHS
  • Wall mounted battery breaker box for use with third party battery solutions.

  • Includes: Installation guide

View Product Overview

E3MBBB60K80H Features

Easy UPS 3M Battery Breaker Box 60-80kVA 400V
Wall mounted battery breaker box for use with third party battery solutions.
Includes: Installation guide

Product Distribution

United Arab Emirates, Armenia, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Bulgaria, Bahrain, Bolivia, Brazil, Belarus, The Democratic Republic Of Congo, Switzerland, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Finland, Fiji, France, Grenada, Georgia, French Guiana, Ghana, Guadeloupe, Greece, Guyana, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Lithuania, Latvia, Morocco, Madagascar, Myanmar, Mongolia, Martinique, Mauritius, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Senegal, Suriname, Thailand, Turkmenistan, Tunisia, Turkey, Taiwan, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa

Technical Specifications

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
650MM, 65.0CM
Maximum Width
500MM, 50.0CM
Maximum Depth
280MM, 28.0CM
Net Weight
25.0KG
Shipping weight
55.0KG
Shipping Height
1200MM, 120.0CM
Shipping Width
825MM, 82.5CM
Shipping Depth
530MM, 53.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1499.92meters

Sustainable Offer Status

RoHS
Compliant

Options

Services