Our Brands

APC Essential SurgeArrest 1 Outlet 230V, 2 Port USB Charger, Germany

APC Essential SurgeArrest 1 Outlet 230V, 2 Port USB Charger, Germany Front Left
APC Essential SurgeArrest 1 Outlet 230V, 2 Port USB Charger, Germany Front Left
APC Essential SurgeArrest 1 Outlet 230V, 2 Port USB Charger, Germany Front Left
APC Essential SurgeArrest 1 Outlet 230V, 2 Port USB Charger, Germany Front Straight
APC Essential SurgeArrest 1 Outlet 230V, 2 Port USB Charger, Germany Detailed
APC Essential SurgeArrest 1 Outlet 230V, 2 Port USB Charger, Germany Front Left
APC Essential SurgeArrest 1 Outlet 230V, 2 Port USB Charger, Germany Front Straight
APC Essential SurgeArrest 1 Outlet 230V, 2 Port USB Charger, Germany Detailed
RoHS
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: User manual

View Product Overview

PM1WU2-GR Features

Key Features

Nominal Input Voltage
230V
Input Connections
Schuko CEE 7/7P
Maximum Input Current
16.0A
APC Essential SurgeArrest 1 Outlet 230V, 2 Port USB Charger, Germany
Basic Protection Against Power Surges for Computers and Electronics
Includes: User manual
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.

SurgeArrest Essential Features & Benefits

Marketing features

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Safety-Agency Approved Surge Protector
All the APC surge protectors undergo stringent testing to comply with global and local agency safety requirements.

Safety

Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.

Product Distribution

Albania, Angola, Austria, Bosnia and Herzegovina, Belgium, Bulgaria, Serbia and Montenegro, Germany, Denmark, Estonia, Egypt, Spain, Ethiopia, Finland, France, Greece, Croatia, Hungary, Iceland, Italy, Lebanon, Lithuania, Luxembourg, Latvia, Macedonia, Netherlands, Norway, Pakistan, Poland, Portugal, Romania, Rwanda, Sweden, Slovenia, Slovakia, Suriname, Turkey

Technical Specifications

Output

Number of Outlets
1.0
Receptacle Style
Schuko CEE 7

Input

Input frequency
50 Hz +/- 5 Hz

Surge Protection and Filtering

Surge energy rating
918Joules
ts_nm_surge_response
1ns
Peak Current Common Mode
24kAmps
Peak Current Normal Mode
12kAmps

Physical

Maximum Height
100MM, 10.0CM
Maximum Width
63MM, 6.3CM
Maximum Depth
42MM, 4.15CM
Net Weight
0.15KG
Shipping weight
0.23KG
Shipping Height
88MM, 8.8CM
Shipping Width
70MM, 7.0CM
Shipping Depth
106MM, 10.6CM
Color
White
Master Carton Dimensions (Length x Width x Height)
305 x 286 x 134MM
Master Carton Units
12.0
Master Carton Weight
3.0
Units per Pallet
1008.0
SCC Codes
10731304334757

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 4572meters

Conformance

Approvals
CE
Equipment protection policy
Lifetime : 50000 euros
Standard warranty
Limited Lifetime (European Union countries only)

Sustainable Offer Status

RoHS
Compliant

Options

Services