Easy UPS 3M

60-200kVA, 400V easy-to-install, easy-to-connect, easy-to-use, and easy-to-service 3 phase UPS for small and medium data centers and other business critical applications.

The Schneider Electric Easy UPS 3M, part of the 3 phase Easy UPS series, is an easy-to-install, easy-to-connect, easy-to-use, and easy-to-service 60-200kVA 3 phase UPS ideal for small and medium data centers and other business critical applications. Easy UPS 3M supplies power stability and long-lasting performance with advanced product features, robust electrical specifications and compact design to ensure your business continuity. Designed for fast and easy installation in the data center or electrical room, this EcoStruxure-ready UPS features a wide operating temperature window and strong overload protection, all in a lightweight footprint. With its exceptional combination of low Total Cost of Ownership, competitive specifications, and ease of use, the Schneider Electric Easy UPS 3M is the easy choice for your business continuity in the data center or electrical room. Start-up service is included to optimize your system’s performance, quality, and safety.

Read More
Products Part Number Est. Runtime (hrs:Min) Compare
Product Easy UPS 3M 60kVA 400V 3:3 UPS for external batteries, Start-up 5x8 Part Number E3MUPS60KHS Est. Runtime (hrs:Min) N/A
How to buy
Product Easy UPS 3M 80kVA 400V 3:3 UPS for external batteries, Start-up 5x8 Part Number E3MUPS80KHS Est. Runtime (hrs:Min) N/A
How to buy
Product Easy UPS 3M 100kVA 400V 3:3 UPS for external batteries, Start-up 5x8 Part Number E3MUPS100KHS Est. Runtime (hrs:Min) N/A
How to buy
Product Easy UPS 3M 120kVA 400V 3:3 UPS for external batteries, Start-up 5x8 Part Number E3MUPS120KHS Est. Runtime (hrs:Min) N/A
How to buy
Product Easy UPS 3M 160kVA 400V 3:3 UPS for external batteries, Start-up 5x8 Part Number E3MUPS160KHS Est. Runtime (hrs:Min) N/A
How to buy
Product Easy UPS 3M 200kVA 400V 3:3 UPS for external batteries, Start-up 5x8 Part Number E3MUPS200KHS Est. Runtime (hrs:Min) N/A
How to buy
Convenience
Easy Loop Test Verifies UPS performance before you connect your load, without the need for a load bank.
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
Straightforward installation Including the input, output, and bypass breakers, as well as the Emergency Power Off (EPO) switch, simplifies installation planning and speeds up deployment.
ECO Mode Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Easy to install fast Quickly roll the compact and lightweight UPS into position.
Protection
Optional SNMP Card When you purchase the SNMP card, you can monitor and manage UPS status remotely through the UPS Web interface or through EcoStruxure IT's cloud-based and on-premise software suites. Click here for more information about EcoStruxure IT.
Replaceable dust filters protect the UPS in harsh environments.
Wide Input Voltage Window Saves your battery power for when you really need it - during power cuts!
Parallel capability Multiple units can be placed in parallel to meet power capacity and redundancy requirements