Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 5 - Uniflair Blue

Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 5 - Uniflair Blue Front Left
Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 5 - Uniflair Blue Front Left
Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 5 - Uniflair Blue Front Left
Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 5 - Uniflair Blue Front Left
  • Options to optimize the performance or functionality of room cooling products

View Product Overview

ACSB76188 Features

Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 5 - Uniflair Blue
Options to optimize the performance or functionality of room cooling products

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
500MM, 50.0CM
Maximum Width
1710MM, 171.0CM
Maximum Depth
855MM, 85.5CM
Net Weight
62.13KG
Shipping weight
63.64KG
Shipping Height
559MM, 55.9CM
Shipping Width
1753MM, 175.3CM
Shipping Depth
914MM, 91.4CM

Conformance

Standard warranty
1 year

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services