Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 3 - Raven Black

Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 3 - Raven Black Front Left
Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 3 - Raven Black Front Left
Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 3 - Raven Black Front Left
Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 3 - Raven Black Front Left
  • Options to optimize the performance or functionality of room cooling products

View Product Overview

ACPL75153 Features

Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 3 - Raven Black
Options to optimize the performance or functionality of room cooling products

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
305MM, 30.5CM
Maximum Width
1010MM, 101.0CM
Maximum Depth
749MM, 74.9CM
Net Weight
20.05KG
Shipping weight
22.73KG
Shipping Height
330MM, 33.0CM
Shipping Width
1067MM, 106.7CM
Shipping Depth
813MM, 81.3CM

Conformance

Standard warranty
1 year

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services