Uniflair Floorstand 610mm (24in) - Frame 6

Uniflair Floorstand 610mm (24in) - Frame 6 Front Left
Uniflair Floorstand 610mm (24in) - Frame 6 Front Left
Uniflair Floorstand 610mm (24in) - Frame 6 Front Left
Uniflair Floorstand 610mm (24in) - Frame 6 Front Left
  • Options to optimize the performance or functionality of room cooling products

View Product Overview

ACFS76097 Features

Uniflair Floorstand 610mm (24in) - Frame 6
Options to optimize the performance or functionality of room cooling products

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
610MM, 61.0CM
Maximum Width
2160MM, 216.0CM
Maximum Depth
855MM, 85.5CM
Net Weight
53.07KG
Shipping weight
56.25KG
Shipping Height
711MM, 71.1CM
Shipping Width
2286MM, 228.6CM
Shipping Depth
965MM, 96.5CM

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services