UPS Communications Cable Smart Signalling 15' / 4.5m - DB9 to RJ45

UPS Communications Cable Smart Signalling 15' / 4.5m - DB9 to RJ45 Front Left
UPS Communications Cable Smart Signalling 15' / 4.5m - DB9 to RJ45 Front Left
UPS Communications Cable Smart Signalling 15' / 4.5m - DB9 to RJ45 Front Left
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 81ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 70ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
RoHS
  • UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

View Product Overview
In Stock
EUR30.24
Price inclusive of VAT

AP940-1525A Features

UPS Communications Cable Smart Signalling 15' / 4.5m - DB9 to RJ45
UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

Interface Cables Features & Benefits

Availability

Computer Interface Cable
UPS cable provides dedicated serial/USB communication between the UPS and the server, independent of the network.
Extension Cable
Provides availability and reliability to let your UPS send signals over longer distances.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Number of Ports
1

Input

Cord Length
4.57meters
Number of Power Cords
1

Physical

Maximum Height
57MM, 5.7CM
Maximum Width
222MM, 22.2CM
Maximum Depth
108MM, 10.8CM
Net Weight
0.2KG
Shipping weight
0.2KG
Shipping Height
57MM, 5.7CM
Shipping Width
222MM, 22.2CM
Shipping Depth
108MM, 10.8CM
Color
Black
Connector A
RJ45
Connector B
DB9(Smart Signaling)

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS
Proposition 65 Warning
Available in Documentation tab

Options

Services