Our Brands

TravelPower Case Roller 1800 cu-in

TravelPower Case Roller 1800 cu-in Front Left
TravelPower Case Roller 1800 cu-in Front Left
TravelPower Case Roller 1800 cu-in Front Left
TravelPower Case Roller 1800 cu-in Front Left
TravelPower Case Roller 1800 cu-in Front Left
TravelPower Case Roller 1800 cu-in Front Right
TravelPower Case Roller 1800 cu-in Front Right
TravelPower Case Roller 1800 cu-in Front Right
TravelPower Case Roller 1800 cu-in Front Straight
TravelPower Case Roller 1800 cu-in Front Straight
TravelPower Case Roller 1800 cu-in Front Straight
TravelPower Case Roller 1800 cu-in Application
TravelPower Case Roller 1800 cu-in Detailed
TravelPower Case Roller 1800 cu-in Front Left
TravelPower Case Roller 1800 cu-in Front Left
TravelPower Case Roller 1800 cu-in Front Left
TravelPower Case Roller 1800 cu-in Front Right
TravelPower Case Roller 1800 cu-in Front Right
TravelPower Case Roller 1800 cu-in Front Right
TravelPower Case Roller 1800 cu-in Front Straight
TravelPower Case Roller 1800 cu-in Front Straight
TravelPower Case Roller 1800 cu-in Front Straight
TravelPower Case Roller 1800 cu-in Application
TravelPower Case Roller 1800 cu-in Detailed
  • Maximum portability and protection for your notebook computer.

  • Includes: 2 prong AC plug, Airplane power plug adapter, Cigarette lighter plug adapter, Compatibility guide, Installation guide, Notebook adapter tips (check compatibility ...

View Product Overview

TPC1800R Features

TravelPower Case Roller 1800 cu-in
Maximum portability and protection for your notebook computer.
Includes: 2 prong AC plug, Airplane power plug adapter, Cigarette lighter plug adapter, Compatibility guide, Installation guide, Notebook adapter tips (check compatibility guide before purchase), Travelpower adapter, USB splitter cable (USB charging cables sold seperately)
  • USB charging ports
    Allows you to simultaneously charge and power your mobile phone and handheld computer using APC USB charging cables (sold separately).

Wheeled Cases Features & Benefits

Protection

Durable construction
Double-stitched seams, high quality zippers and tough nickel fittings enable the case to withstand harsh treatment.
Security strap
Securely attaches the case directly on top of a roller case (Backpack excluded)
Convenient Carrying Case
Designed for easy access to all your mobile devices.
Non-slip shoulder pad
Contoured and padded for comfort and stability.
Business card holder
Secures your business cards without bending them.
Mesh pocket
Allows you to locate small items quickly.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1
Input Power
75 Watts

Physical

Maximum Height
387MM, 38.74CM
Maximum Width
419MM, 41.91CM
Maximum Depth
238MM, 23.83CM
Net Weight
3.46KG
Shipping weight
5.14KG
Shipping Height
470MM, 46.99CM
Shipping Width
419MM, 41.91CM
Shipping Depth
238MM, 23.83CM
Notebook Storage Compartment Dimensions (Length x Width x Height)
13.75 x 1.75 x 10.25inches
Master Carton Dimensions (Length x Width x Height)
819 x 406 x 432MM
Master Carton Units
4.0
Master Carton Weight
20.87
SCC Codes
10731304206313

Conformance

Approvals
CE, CUL listed, FCC part 15 class B, RTCA 160D sec21, TÜV, UL listed, VCCI
Standard warranty
2 years repair or replace

Options

Services