TYPE THREE BATTERY SOLUTION FOR SL240KG AND SL320KG

TYPE THREE BATTERY SOLUTION FOR SL240KG AND SL320KG Front Left
TYPE THREE BATTERY SOLUTION FOR SL240KG AND SL320KG Front Left
TYPE THREE BATTERY SOLUTION FOR SL240KG AND SL320KG Front Left
TYPE THREE BATTERY SOLUTION FOR SL240KG AND SL320KG Front Left
TYPE THREE BATTERY SOLUTION FOR SL240KG AND SL320KG Front Right
TYPE THREE BATTERY SOLUTION FOR SL240KG AND SL320KG Front Left
TYPE THREE BATTERY SOLUTION FOR SL240KG AND SL320KG Front Left
TYPE THREE BATTERY SOLUTION FOR SL240KG AND SL320KG Front Right
  • Includes: User Manual

View Product Overview

SLB240K320G3-2C Features

TYPE THREE BATTERY SOLUTION FOR SL240KG AND SL320KG
Includes: User Manual

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet
Battery manufacturer
--
Expected Battery Life (years)
3 - 5
Battery blocks per string
32
Battery Volt-Amp-Hour Capacity
75

Physical

Maximum Height
1803MM, 180.34CM
Maximum Width
2184MM, 218.44CM
Maximum Depth
800MM, 80.02CM
Net Weight
2699.56KG
Shipping weight
2745.0KG
Shipping Height
1930MM, 193.04CM
Shipping Width
3048MM, 304.8CM
Shipping Depth
914MM, 91.44CM
Color
Beige
Units per Pallet
2.0

Environmental

Operating Temperature
20 - 30 °C
Operating Relative Humidity
0 - 85 %
Operating Elevation
0-3000meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 85 %
Storage Elevation
0-3000meters

Conformance

Standard warranty
1 year repair or replace, 1 year (parts only), optional extended warranties available

Options

Services