Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V

Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Front Left
Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Front Left
Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Front Left
Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Front Left
Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Front Right
Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Front Right
Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Front Straight
Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Miscellaneous
Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Miscellaneous
Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Front Left
Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Front Left
Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Front Right
Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Front Right
Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Front Straight
Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Miscellaneous
Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V Miscellaneous
  • A high-efficiency 3-phase UPS that is scaleable as your data center grows up to 80kW/80kVA. Suitable for small to medium data centers or individual zones of large ...

  • Includes: Network Management Card, Start up included, User Manual

View Product Overview

SY80K80F Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (80000W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
80.0kWatts / 80.0kVA
Rack Height
42U
Nominal Output Voltage
120V, 208V, 208V 3PH
Nominal Input Voltage
208V 3PH
Input Connections
Hard Wire 5-wire (3PH + N + G)
Symmetra PX 80kW Scalable to 80kW N+1 with Premium XR Battery Enclosure, 208V
A high-efficiency 3-phase UPS that is scaleable as your data center grows up to 80kW/80kVA. Suitable for small to medium data centers or individual zones of large data centers
Includes: Network Management Card, Start up included, User Manual
  • Alarm notification
    Customers are notified in real-time via phone or e-mail as critical events occur, allowing them to reduce mean time to recovery, improve efficiency and maximize uptime.
  • Battery modules connected in parallel
    Delivers higher availability through redundant batteries.
  • Battery monitoring
    Continuous battery monitoring ensures generator availability.
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Built-in Web/SNMP management
    Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
  • Event logging
    Pinpoint the timing and sequence of events leading up to an incident with the event log.
  • Fault notification
    Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Modular System Design
    Enables fast serviceability with improved mean time to repair via self-diagnosing, field-replaceable modules.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Scalable power capacity
    Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.

Symmetra PX Features & Benefits

Availability

Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, hot-swappable, and field-replaceable modules.
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Swappable power modules
Allows quick addition of power capacity or replacement of existing power modules. Installed modules are automatically recognized by the system.
Network manageable
Provides remote power management of the UPS over the network.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status indicators
Quickly understand unit and power status with visual indicators.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Agility

Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Programmable frequency
Ensures compatibility with different input frequencies.
SmartSlot
Customize UPS capabilities with management cards.

Total cost of Ownership

5x8 Start-up service included
Required for full coverage of factory warranty
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.

Marketing features

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
80.0kWatts / 80.0kVA
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
57 - 63 Hz for 60 Hz nominal
Output Frequency (not synced)
60Hz +/- 0.1% for 60Hz nominal
Load Crest Factor
Unlimited
Topology
Double Conversion Online
Waveform type
Sine wave
Maximum Output Current
222
Bypass
Built-in Static Bypass

Input

Input frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input voltage range for main operations
177 - 240V
Maximum Short Circuit Withstand (Icw)
30.0kAmps
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
No internal battery - uses external battery system
Included Battery Modules
8
Typical recharge time
2hour(s)
Expected Battery Life (years)
3 - 5
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
22118

Communications & Management

Interface Port(s)
SmartSlot
Pre-Installed SmartSlot™ Cards
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
2

Physical

Maximum Height
2070MM, 207.0CM
Maximum Width
1219MM, 121.9CM
Maximum Depth
902MM, 90.2CM
Net Weight
1480.0KG
Shipping weight
1537.56KG
Shipping Height
2311MM, 231.1CM
Shipping Width
1499MM, 149.9CM
Shipping Depth
1054MM, 105.4CM
Color
Black
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
71.0dBA
Online thermal dissipation
22744.0BTU/hr
Protection Class
NEMA 1

Conformance

Approvals
cUL Listed, CSA, FCC Part 15 Class A, ISO 14001, ISO 9001, UL 1778
Standard warranty
1 year on-site repair or replace with factory authorized Start-UP

Options

Services