Symmetra MW 800kW Frame, 480V

Symmetra MW 800kW Frame, 480V Front Left
Symmetra MW 800kW Frame, 480V Front Left
Symmetra MW 800kW Frame, 480V Front Left
Symmetra MW 800kW Frame, 480V Front Left
Symmetra MW 800kW Frame, 480V Front Left
Symmetra MW 800kW Frame, 480V Front Left
Symmetra MW 800kW Frame, 480V Front Right
Symmetra MW 800kW Frame, 480V Miscellaneous
Symmetra MW 800kW Frame, 480V Miscellaneous
Symmetra MW 800kW Frame, 480V Front Left
Symmetra MW 800kW Frame, 480V Front Left
Symmetra MW 800kW Frame, 480V Front Left
Symmetra MW 800kW Frame, 480V Front Left
Symmetra MW 800kW Frame, 480V Front Right
Symmetra MW 800kW Frame, 480V Miscellaneous
Symmetra MW 800kW Frame, 480V Miscellaneous
  • 400 -1600kVA ultra energy efficient, modular, scalable, 3 phase UPS power protection with industry-leading performance for large data centers and mission-critical ...

  • Includes: Assembly service, Installation guide, Start-Up Service, User Manual

View Product Overview

SYMF800KG Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (800000W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
800.0kWatts / 800.0kVA
Nominal Output Voltage
480V 3PH
Nominal Input Voltage
480V 3PH
Input Connections
Hard Wire 4-wire (3PH + G)
Symmetra MW 800kW Frame, 480V
400 -1600kVA ultra energy efficient, modular, scalable, 3 phase UPS power protection with industry-leading performance for large data centers and mission-critical environments
Includes: Assembly service, Installation guide, Start-Up Service, User Manual

Symmetra MW Features & Benefits

Agility

Multiple cable-entry points
Provides flexibility of UPS placement in the room and easy access to install cabling to the terminal blocks.
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Scalable runtime
Allows additional run time to be quickly added as needed.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.

Availability

Network manageable
Provides remote power management of the UPS over the network.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, hot-swappable, and field-replaceable modules.
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Audible alarms
Provides notification of changing utility power and UPS power conditions
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.

Marketing features

LCD display
Provides schematic overview of critical data for guided operation and troubleshooting on color LCD touch-screen.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Input Power Factor Correction
Eliminates the need for an external phase-compensation unit and minimizes installation costs by enabling the use of smaller generators and cabling.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Total cost of Ownership

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability. br /Click a href="http://www.schneider-electric.com/b2b/en/solutions/system/s4/data-center-and-network-systems-lithium-ion-battery/index.jsp"; target="_blank"here/a for more details.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
800.0kWatts / 800.0kVA
Output Voltage Note
--
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
Output Frequency (not synced)
60Hz +/- 0.1% for 60Hz nominal
Load Crest Factor
Unlimited
Topology
Delta Conversion On-Line
Waveform type
Sine wave
Bypass
External Static Bypass

Input

Input frequency
60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
Input voltage range for main operations
408 - 552 (480)V
Input voltage adjustable range for mains operation
408 - 552 (480V)V
Number of Power Cords
1
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
No internal battery - uses external battery system
Extendable Run Time
1

Communications & Management

Interface Port(s)
Contact Closure, DB-9 RS-232, RJ-45 10/100 Base-T, RS-485, SYMWSUCBL
Control panel
Touch Screen LCD User Interface
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
2032MM, 203.2CM
Maximum Width
3734MM, 373.4CM
Maximum Depth
1067MM, 106.7CM
Net Weight
3547.74KG
Shipping weight
3707.74KG
Shipping Height
2235MM, 223.5CM
Shipping Width
3835MM, 383.5CM
Shipping Depth
1280MM, 128.0CM
Color
Light grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
74.0dBA
Online thermal dissipation
84500.0BTU/hr
Protection Class
NEMA 1 with NEMA 12 optional

Conformance

Approvals
cUL Listed, EN 50091-1, FCC Part 15 Class A, ISO 14001, ISO 9001, OSHPD, UL 1778, UL Listed
Standard warranty
1 year repair or replace

Options

Services