Rack PDU, Metered, Zero U, 5.7kW,120V,(42)5-20; 10' Cord

Rack PDU, Metered, Zero U, 5.7kW,120V,(42)5-20; 10' Cord Front Left
Rack PDU, Metered, Zero U, 5.7kW,120V,(42)5-20; 10' Cord Front Left
Rack PDU, Metered, Zero U, 5.7kW,120V,(42)5-20; 10' Cord Front Left
Rack PDU, Metered, Zero U, 5.7kW,120V,(42)5-20; 10' Cord Front Left
Rack PDU, Metered, Zero U, 5.7kW,120V,(42)5-20; 10' Cord Front Straight
Rack PDU, Metered, Zero U, 5.7kW,120V,(42)5-20; 10' Cord Detailed
Rack PDU, Metered, Zero U, 5.7kW,120V,(42)5-20; 10' Cord Front Left
Rack PDU, Metered, Zero U, 5.7kW,120V,(42)5-20; 10' Cord Front Left
Rack PDU, Metered, Zero U, 5.7kW,120V,(42)5-20; 10' Cord Front Straight
Rack PDU, Metered, Zero U, 5.7kW,120V,(42)5-20; 10' Cord Detailed
Green Premium™
  • Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before ...

  • Includes: Cord Retention Bracket(s), Documentation CD, Installation Guide, Rack Mounting Brackets, Toolless Mounting Kit

View Product Overview

AP7892 Features

Key Features

Output Connections
(42) NEMA 5-20R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
208V 3PH
Input Connections
NEMA L21-20P
Cord Length
3.05meters
Rack PDU, Metered, Zero U, 5.7kW,120V,(42)5-20; 10' Cord
Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.
Includes: Cord Retention Bracket(s), Documentation CD, Installation Guide, Rack Mounting Brackets, Toolless Mounting Kit
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

NetShelter Metered Rack PDUs Features & Benefits

Marketing features

Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.

Availability

Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems. (Note: Only available on units with the current monitoring capabilities. Please see SKU specifications for availability)
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.

Agility

Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Output

Maximum Total Current Draw
16

Input

Input frequency
50/60 Hz
Acceptable Input Voltage
100-125/200-250VAC
Number of Power Cords
1
Load Capacity
5700VA
Maximum Input Current
20A
Regulatory Derated Input Current (North America)
16A

Physical

Maximum Height
1778MM, 177.8CM
Maximum Width
56MM, 5.6CM
Maximum Depth
44MM, 4.4CM
Net Weight
5.68KG
Shipping weight
9.1KG
Shipping Height
2134MM, 213.4CM
Shipping Width
152MM, 15.2CM
Shipping Depth
127MM, 12.7CM
Color
Black

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
cUL Listed, CSA C22.2 No. 60950-1-03, FCC Part 15 Class A, ICES-003, Industry Canada, UL 60950-1, UL Listed
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Battery Directive
Compliant

Options

Services