Our Brands

Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19

Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19 Front Left
Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19 Front Left
Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19 Front Left
Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19 Front Left
Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19 Detailed
Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19 Detailed
Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19 Detailed
Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19 Front Left
Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19 Front Left
Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19 Detailed
Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19 Detailed
Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19 Detailed
  • Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before ...

  • Includes: Cord retention bracket(s), Documentation CD, Installation guide, Rack mounting brackets, RS-232 configuration cable, Toolless mounting kit

View Product Overview

AP7867 Features

Key Features

Output Connections
(6) IEC 60320 C19
Nominal Output Voltage
208V
Nominal Input Voltage
208V 3PH
Input Connections
CS8365
Cord Length
1.8meters
Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19
Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.
Includes: Cord retention bracket(s), Documentation CD, Installation guide, Rack mounting brackets, RS-232 configuration cable, Toolless mounting kit
  • Alarm Thresholds
    Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads
  • Flash Upgradeable
    Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
  • Information Displays
    Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.
  • InfraStruXure Manager Compatible
    Enables centralized management via the APC InfraStruXure Manager.
  • Load indicator LED
    Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits. (Note: Only available with units with local current monitoring feature)
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
  • Network management
    Provides proactive power and environmental management via web and/or SNMP
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.

NetShelter Metered Rack PDUs Features & Benefits

Agility

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.

Availability

60C Operating Temperature
All 8000 and 9000 series PDUs now provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.

Marketing features

Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.

Product Distribution

Netherlands Antilles, Aruba, Barbados, Bermuda, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, Taiwan, United States, Venezuela

Technical Specifications

Output

Overload Protection
Yes
Maximum Total Current Draw
40

Input

Input frequency
47 - 63 Hz
Number of Power Cords
1
Load Capacity
14400VA
Maximum Input Current
50A
Regulatory Derated Input Current (North America)
40A

Physical

Maximum Height
927MM, 92.7CM
Maximum Width
56MM, 5.6CM
Maximum Depth
89MM, 8.9CM
Net Weight
8.18KG
Shipping weight
10.0KG
Shipping Height
1016MM, 101.6CM
Shipping Width
127MM, 12.7CM
Shipping Depth
152MM, 15.2CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA C22.2 No. 60950-1-03, cUL listed, FCC part 15 class A, ICES-003, Industry Canada, UL 60950-1, UL listed, VCCI
Standard warranty
2 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services